SN74LVC1G06DRLR

ACTIVE

Single 1.65-V to 5.5-V inverter with open-drain outputs | DRL | 5 | -40 to 125

ACTIVE Custom reel may be available
Same as: SN74LVC1G06DRLR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-5X3 (DRL) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 4,000 | LARGE T&R

Features for the SN74LVC1G06

  • ESD protection exceeds JESD 22
    • 2000V human body model (A114-A)
    • 200V machine model (A115-A)
    • 1000V charged-device model (C101)
  • Available in the Texas Instruments NanoFree™ package
  • Supports 5V VCC operation
  • Input and open-drain output accept voltages up to 5.5V
  • Maximum tpd of 4.5ns at 3.3V at 125°C
  • Low power consumption, 10µA maximum ICC
  • ±24mA output drive at 3.3V for open-drain devices
  • Ioff supports partial-power-down mode and back-drive protection
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • Can be used for up or down translation
  • Schmitt trigger action on all ports

Description for the SN74LVC1G06

This single inverter buffer and driver is designed for 1.65V to 5.5V VCC operation.

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

The output of the SN74LVC1G06 device is open-drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32mA.

This device is fully specified for partial-power-down applications using Ioff.The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more