Packaging information
| Package | Pins DSBGA (YZP) | 5 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74LVC1G06
- ESD protection exceeds JESD 22
- 2000V human body model (A114-A)
- 200V machine model (A115-A)
- 1000V charged-device model (C101)
- Available in the Texas Instruments NanoFree™ package
- Supports 5V VCC operation
- Input and open-drain output accept voltages up to 5.5V
- Maximum tpd of 4.5ns at 3.3V at 125°C
- Low power consumption, 10µA maximum ICC
- ±24mA output drive at 3.3V for open-drain devices
- Ioff supports partial-power-down mode and back-drive protection
- Latch-up performance exceeds 100mA per JESD 78, class II
- Can be used for up or down translation
- Schmitt trigger action on all ports
Description for the SN74LVC1G06
This single inverter buffer and driver is designed for 1.65V to 5.5V VCC operation.
NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.
The output of the SN74LVC1G06 device is open-drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32mA.
This device is fully specified for partial-power-down applications using Ioff.The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.