Packaging information
| Package | Pins SOIC (DW) | 20 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 2,000 | LARGE T&R |
Features for the SN74LVC240A
- Operates from 1.65V to 3.6V
- Inputs accept voltages to 5.5V
- Maximum tpd of 6.5ns at 3.3V
- Typical VOLP (output ground bounce) <0.8V at VCC = 3.3V, TA = 25°C
- Typical VOHV (output VOH undershoot) >2V at VCC = 3.3V, TA = 25°C
- Supports mixed-mode signal operation on all ports (5V input/output voltage with 3.3V VCC)
- Ioff supports live insertion, partial-power-down mode, and back-drive protection
- Latch-up performance exceeds 100mA per JESD 17
Description for the SN74LVC240A
The SN74LVC240A is an octal buffer with 3-state outputs. The device is configured into two banks of four drivers, each controlled by an output enable pin.