Packaging information
| Package | Pins VQFN (RKS) | 20 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74LVC241A
- Operating range from 1.1V to 3.6V
- Over-voltage tolerant inputs support up to 5.5V independent of VCC
- Supports partial-power-down with back drive protection (Ioff)
-
High push-pull output drive strength:
- ±24mA at 3.3V
- ±8mA at 2.3V
- ±4mA at 1.65V
- Latch-up performance exceeds 100mA per JESD78
Description for the SN74LVC241A
The SN74LVC241A is an octal buffer with 3-state outputs. The device is configured into two banks of four drivers, each controlled by an output enable pin.