SN74LVC2G32
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual 2-Input Positive-OR Gate

 

Models (1)

Title Category Type Date
SN74LVC2G32 IBIS Model (Rev. A) IBIS Model (Multiple Files) 18 Aug 2003

Design kits & evaluation modules (1)

Name Part# Type
Generic logic EVM supporting 5 through 8 pin DCK, DCT, DCU, DRL, and DBV packages 5-8-LOGIC-EVM Evaluation Modules & Boards

Reference designs

Accurate Temperature, Light Sensing, and Diagnostics Reference Design for Smart Grid Applications

This reference design provides accurate measurements of ambient light intensity used to detect arc flash faults with a fast response of 1 ms, protecting or minimizing damages to power distribution switchgear. This design also monitors temperature (using switch, analog, digital or remote ), humidity (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.