SN74S1050 12-Bit Schottky Barrier Diode Bus Termination Array | TI.com

SN74S1050 (ACTIVE) 12-Bit Schottky Barrier Diode Bus Termination Array

12-Bit Schottky Barrier Diode Bus Termination Array - SN74S1050
Datasheet
 

Description

This Schottky barrier diode bus-termination array is designed to reduce reflection noise on memory bus lines. This devcie consists of a 12-bit high-speed Schottky diode array suitable for a clamp to GND.

The SN74S1050 is characterized for operation from 0°c to 70°C.

Features

  • Designed to Reduce Reflection Noise
  • Repetitive Peak Forward Current . . . 200 mA
  • 12-Bit Array Structure Suited for Bus-Oriented Systems
  • ESD Protection Exceeds 10 kV Per MIL-STD-883C, Method 3015
  • Package Options Include Plastic "Small Outline" Packages and Standard Plastic 300-mil DIPs

Parametrics

Compare all products in Bus termination array/network Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Bits (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) tpd @ nom Voltage (Max) (ns) Operating temperature range (C) Package Group
SN74S1050 Order now S     4.75     5.25     12     5     50     16     0 to 70     SOIC | 16
SO | 16