TAS2120RBGR

ACTIVE

8.2 W, mono digital input class-D speaker amp with integrated 15 V class-H boost | RBG | 26 | -40 to 85

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN-HR (RBG) | 26
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TAS2120

  • Powerful Class-D amplifier
    • 8.2W output power (rms) @1% THD+N
    • 14.75V boost with 5.1A max current limit
  • Best-in-class efficiency
    • Up to 91% efficiency @ 1W, 8Ω load
    • 14.7mW idle channel power, noise gate off
    • 5.3mW idle channel power, noise gate on
    • Integrated 1.8V VDD Y-bridge
    • Advanced 33mV step size class-H boost
  • High performance audio channel
    • 4.2µV A-wt. idle channel noise
    • 114.4dB Dynamic Range
    • -90dB THD+N
    • Low EMI performance with ERC and SSM
    • < 1µs chip to chip group delay matching
  • Advanced integrated features
    • Signal detection high efficiency modes
    • High accuracy supply voltage monitor & temp sensor
    • Programmable battery current limit at 39mA step size
    • Boost sharing between two devices
    • External Class-H Boost control algorithm
  • Ease of use features
    • HW pin control or I2C based control
    • Internal boost or External PVDD supply
    • Clock based power up/down
    • Auto clock rate detection: 16 to 192kHz
    • MCLK free operation
    • Thermal and over current protection
  • Power Supplies and user interface
    • VBAT: 2.5V to 5.5V
    • VBAT_SNS: 2.5V to 10.0V
    • VDD: 1.65V to 1.95V
    • IOVDD: 1.8V or 3.3V
    • I2S/TDM: 8 channels
  • 26-Pin, 0.4mm Pitch, QFN package

Description for the TAS2120

The TAS2120 is a mono, digital input Class-D audio amplifier with an integrated Boost for higher power delivery in battery-operated systems.

TAS2120 is optimized to deliver best battery life for real-use cases of music playback and voice calls. Advanced efficiency optimization features like Y-bridge, and other algorithms enable the device to produce best-in-class efficiency across all power regions of operation. The Class-D amplifier is capable of delivering 8.2W output powerusing integrated Class-H Boost.

TAS2120 device supports look-ahead algorithm based optimum boost voltage levels to match the output of audio signal. This provides all the power needed for peak output while significantly reducing the average power consumption.

Up to four devices can share a common bus via I2S/TDM and I2C interfaces. TAS2120 also supports HW pin based pre-defined controls that can configure the device for desired mode of operation without requiring any I2C controls.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more