TAS2555YZR

ACTIVE

5.7-W, digital input smart amp with integrated speaker protection, advanced EQ & 8.5-V Class-H boost | YZ | 42 | -40 to 85

ACTIVE Custom reel may be available
Same as: TAS2555YZR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS2555YZT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZ) | 42
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TAS2555

  • Ultra low-noise mono boosted class-D amplifier
    • 5.7 W at 1% THD+N and 6.9 W at 10% THD+N into 4-Ω load from 4.2-V supply
    • 3.8 W at 1% THD+N and 4.5 W at 10% THD+N into 8-Ω load from 4.2-V supply
  • Output noise for DAC + class-D (ICN) is 15.9 µV
  • DAC + class-D SNR 111 dB at 1%THD+N/8 Ω
  • THD+N – dB at 1 W / 8 Ω with flat frequency response
  • PSRR dB for 200 mVpp ripple at 217 Hz
  • Input sample rates from 8 kHz to 96 kHz
  • Built-in speaker sense
    • Measures speaker current and voltage
    • Measures VBAT voltage, chip temperature
  • Dedicated real-time DSP for speaker protection
    • Thermal and excursion protection
    • Detects speaker leaks and damage
  • High efficiency class-H boost converter with multi-level tracking
    • 86% at 500 mW in 8 Ω with 3.6 V VBAT
    • 87% at 700 mW in 8 Ω with 4.2 V VBAT
  • Configurable automatic gain control (AGC)
    • Limits battery current consumption
  • Adjustable class-D switching edge-rate control
  • Thermal, short-circuit, and under-voltage protection
  • I2S, Left-justified, right-justified, DSP, and TDM input and output interface,
  • I2C or SPI interface for register control
  • Stereo configuration using two TAS2555 devices
  • Power supplies
    • Boost input: 2.9 V to 5.5 V
    • Analog/digital: 1.65 V to 1.95 V
    • Digital I/O: 1.62 V to 3.6 V
  • 42-ball, 0.5-mm pitch, DSBGA package

Description for the TAS2555

The TAS2555 device is a state-of-the-art Class-D audio amplifier which is a full system on a Chip (SoC). The device features a ultra low-noise audio DAC and Class-D power amplifier which incorporates speaker voltage and current sensing feedback. An on-chip, low-latency DSP supports Texas Instruments SmartAmp speaker protection algorithms to maximizes loudness while maintaining safe speaker conditions.

The device can be used easily with any processor with an I2S output and stereo implementations are possible when using two TAS2555 devices. Separate tuning for different speakers is supported allowing customers to add value while maintaining form factor designs. Additionally, the TAS2555 supports separate voice and audio tuning dynamically with ultra-low 15.9 µV ICN regardless of mode of operation making receiver/speaker implementations possible.

A Class-H boost converter generates the Class-D amplifier supply rail. When the audio signal only requires a lower Class-D output power, the boost improves system efficiency by deactivating and connecting VBAT directly to the Class-D amplifier supply. When higher audio output power is required, the multi-level boost quickly activates tracking the signal to provide the additional voltage to the load.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS2555YZT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more