TAS2560YFFR

ACTIVE

5.6-W digital input smart amp with I/V sense for speaker protection & integrated 8.5-V Class-H boost | YFF | 30 | -40 to 85

ACTIVE Custom reel may be available
Same as: TAS2560YFFR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS2560YFFT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFF) | 30
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TAS2560

  • Ultra Low-Noise Mono Boosted Class-D Amplifier
    • 5.6 W at 1% THD+N and 6.9 W at 10% THD+N into 4-Ω Load from 4.2-V Supply
    • 3.7 W at 1% THD+N and 4.5 W at 10% THD+N into 8-Ω Load from 4.2-V Supply
  • Output Noise for DAC + Class-D(ICN) is 16.2 µV
  • DAC + Class-D SNR 111 dB at 1%THD+N / 8 Ω
  • THD+N –89 dB at 1 W / 8 Ω with Flat Frequency Response
  • Post-Filter Feedback (PFFB)
  • PSRR 110 dB for 200 mVpp Ripple at 217 Hz
  • Input Sample Rates from 8 kHz to 96 kHz
  • High Efficiency Class-H Boost Converter
    • Automatically Adjusts Class-D Supply
    • Multi-level Tracking to Improve Efficiency
  • Built-In Speaker Sense
    • Measures Speaker Current and Voltage
    • Measures VBAT Voltage, Chip Temperature
  • Built-In Automatic Gain Control (AGC)
    • Limits Battery Current Consumption
  • Adjustable Class-D Switching Edge-Rate Control
  • Power Supplies
    • Boost Input: 2.9 V to 5.5 V
    • Analog/Digital: 1.65 V to 1.95 V
    • Digital I/O: 1.62 V to 3.6 V
  • Thermal, Short-Circuit, and Under-Voltage Protection
  • I2S, Left-Justified, Right-Justified, DSP, and TDM, and PDM
  • I2C Interface for Register Control
  • Stereo Configuration Using Two TAS2560 Devices

Description for the TAS2560

The TAS2560 is a low-power, high-performance, digital input, boosted Class-D Audio amplifier that can be easily implemented in both mono and stereo (x2) applications. The device features an ultra low-noise audio DAC and Class-D power amplifier which incorporates speaker voltage and current sensing feedback for use with speaker protection algorithms.

A Class-H boost converter generates the Class-D amplifier supply rail. When the audio signal requires only a lower Class-D output power, system efficiency is improved by deactivating the boost and connecting VBAT directly to the Class-D amplifier supply. When higher audio output power is required, the multi-level boost re-activates tracking the signal to provide the additional voltage to the load.

A configurable on-chip Battery Guard system reduces the audio output power during the periods of low battery voltage to minimize the battery dropping below system brownout conditions. Additionally, faults such as brownout, over-current, and over-temperature can be reported back to the host processor using the IRQ pin. All protection statuses are available via a register read.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS2560YFFT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more