TAS2562YFPT

ACTIVE

6.1-W, digital input smart amp with I/V sense for speaker protection & integrated 11-V Class-H boost | YFP | 36 | -40 to 85

ACTIVE Custom reel may be available
Same as: TAS2562YFPT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS2562YFPR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFP) | 36
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TAS2562

  • High Performance Class-D Amplifier
    • 6.1 W 1% THD+N (4 Ω at 3.6 V)
    • 5 W 1% THD+N (8 Ω at 3.6 V)
  • 15 µVrms A-Weighted Idle Channel Noise
  • 112.5dB SNR at 1% THD+N (8 Ω)
  • 100dB PSRR with 200 mVPP Ripple at 20 - 20 kHz
  • 83.5 % Efficiency at 1 W (8 Ω, VBAT = 4.2 V)
  • < 1 µA HW Shutdown VBAT Current
  • Speaker Voltage and Current Sense
  • VBAT Tracking Peak Voltage Limiter with Brown Out Prevention
  • 8 kHz to 192 kHz Sample Rates
  • Flexible User Interfaces
    • I2S/TDM: 8 Channels (32-bit / 96 kHz)
    • I2C: 4 Selectable Addresses
  • MCLK Free Operation
  • Low Pop and Click
  • Advanced Brown-Out Prevention
  • Power Supplies
    • VBAT: 2.7 V to 5.5 V
    • VDD: 1.65 V to 1.95 V
  • Spread-Spectrum Low EMI Mode
  • Thermal and Over Current Protection
  • 36-Ball, 0.4 mm Pitch, DSBGA Package

Description for the TAS2562

The TAS2562 is a digital input Class-D audio amplifier optimized for efficiently driving high peak power into small loudspeaker applications. The Class-D amplifier is capable of delivering 6.1 W of peak power into a 4 Ω load at a battery voltage of 3.6 V.

Integrated speaker voltage and current sense provides for real time monitoring of the loudspeakers. This permits pushing peak SPL while keeping speakers in the safe operation area. A battery tracking peak voltage limiter with brown out prevention optimizes amplifier headroom over the entire charge cycle preventing system shutdowns.

Up to four devices can share a common bus via I2S/TDM + I2C interfaces.

The TAS2562 device is available in a 36-ball, 0.4 mm pitch CSP for a compact PCB footprint.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS2562YFPR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more