TAS2770YFFR

ACTIVE

20-W, digital input, 4.5- to 18-V smart amp with I/V sense for speaker protection | YFF | 30 | -40 to 85

ACTIVE Custom reel may be available
Same as: TAS2770YFFR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS2770YFFT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFF) | 30
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TAS2770

  • High-Performance Mono Class-D Amplifier
    • 20-W at 1% THD+N (4 Ω, 16 V)
    • 15 .4-W at 1 % THD+N (4 Ω, 12.6 V)
  • 0.03 % THD+N at 1 W (4 Ω, VBAT = 12.6 V)
  • 32-µVrms A-Weighted Idle Channel noise
  • 90-dB PSRR with 200 mV PP Ripple at 20 - 20 kHz
  • 82.5% Efficiency at 1 W (4 Ω, VBAT = 12.6 V)
  • < 1 µA HW Shutdown VBAT Current
  • 42 mW / 63 mW Idle Dissipation (8.4 V / 12.6 V)
  • Speaker Voltage and Current Sense
  • Real-Time Diagnostics Using I/V Speaker Sense
    • Over Current
    • Short Circuit(short to power, short to ground and terminal-to-terminal short)
    • Over-Temperature
  • VBAT Tracking Peak Voltage Limiter with Brown Out Prevention
  • 44.1-kHz to 192-kHz Sample Rates
  • Flexible User Interfaces
    • I 2S/TDM: 8 Channels (32-bit / 96 kHz)
    • I 2C: 8 selectable Addresses
  • MCLK Free Operation
  • Low Pop and Click
  • Power Supplies
    • VBAT: 4.5 V to 16 V
    • AVDD: 1.8 V
  • Spread-Spectrum Low EMI Mode
  • Thermal and Over Current Protection

Description for the TAS2770

The TAS2770 is a mono, digital input Class-D audio amplifier optimized for efficiently driving small loudspeakers . The output power, protection features and packages make TAS2770 a good choice for Smart speakers, Bluetooth speakers, home automation devices, Notebook computers and tablets.

The Class-D amplifier is capable of delivering 20W of continuous power into a 4-Ω load at 16V and 15W into an 8-Ω load at 16V both at 1% THD. The broad voltage input range of 4.5-16V and the high output power makes this amplifier versatile enough to work with battery power or with line powered systems

A Brown-Out preventer tracks peak voltage and automatically self-limits the gain to the voltage available. This hardware implemented feature reduces the amplifier’s demand on system power preventing both audio cut out and system shutdown

The TAS2770 can be used as a conventional amp or with host based speaker protection algorithms. The integrated speaker voltage and current sense provides for real time feedback of loudspeaker conditions to the protection algorithms through a return I2S path.

Up to eight devices can share a common bus via either I 2S/TDM + I 2C.

The TAS2770 device is available in a 26-pin, 0.4-mm pitch QFN for a compact PCB footprint.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS2770YFFT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more