Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) 4 Rating Automotive Power stage supply (max) (V) 24 Power stage supply (min) (V) 6 Load (min) (Ω) 2 Output power (W) 45 THD + N at 1 kHz (%) 0.02 Iq (typ) (mA) 240 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 6 Analog supply (max) (V) 24 PSRR (dB) 70 Operating temperature range (°C) -40 to 105
Audio input type Analog Input Architecture Class-D Speaker channels (max) 4 Rating Automotive Power stage supply (max) (V) 24 Power stage supply (min) (V) 6 Load (min) (Ω) 2 Output power (W) 45 THD + N at 1 kHz (%) 0.02 Iq (typ) (mA) 240 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 6 Analog supply (max) (V) 24 PSRR (dB) 70 Operating temperature range (°C) -40 to 105
HSSOP (DKD) 44 225.78 mm² 15.9 x 14.2
  • TAS5414A – Single-Ended Input
  • TAS5424A – Differential Input
  • Four-Channel Digital Power Amplifier
  • Four Analog Inputs, Four BTL Power Outputs
  • Typical Output Power per Channel at 10% THD+N
    • 28 W/Ch Into 4 Ω at 14.4 Vdc
    • 45 W/Ch Into 2 Ω at 14.4 Vdc
    • 58 W/Ch Into 4 Ω at 21 Vdc
    • 116 W/Ch Into 2 Ω at 21 Vdc PBTL
  • Channels Can Be Paralleled (PBTL) for 1-Ω Applications
  • THD+N < 0.02%, 1 kHz, 1 W Into 4 Ω
  • Patented Pop- and Click-Reduction Technology
    • Soft Muting With Gain Ramp Control
    • Common-Mode Ramping
  • Patented AM Interference Avoidance
  • Patented Cycle-by-Cycle Current Limit
  • 75-dB PSRR
  • Four-Address I2C Serial Interface for Device Configuration
    and Control
  • Channel Gains: 12-dB, 20-dB, 26-dB, 32-dB
  • Load Diagnostic Functions:
    • Output Open and Shorted Load
    • Output-to-Power and -to-Ground Shorts
    • Patented Tweeter Detection
  • Protection and Monitoring Functions:
    • Short-Circuit Protection
    • Load-Dump Protection to 50 V
    • Fortuitous Open Ground and Power Tolerant
    • Patented Output DC Level Detection While Music Playing
    • Overtemperature Protection
    • Over- and Undervoltage Conditions
    • Clip Detection
  • 36-Pin PSOP3 (DKD) Power SOP Package With Heat Slug Up for the TAS5414A
  • 44-Pin PSOP3 (DKD) Power SOP Package With Heat Slug Up for the TAS5424A
  • 64-Pin QFP (PHD) Power Package With Heat Slug Up for TAS5414A
  • Designed for Automotive EMC Requirements
  • Qualified According to AEC-Q100
  • ISO9000:2002 TS16949 Certified
  • –40°C to 105°C Ambient Temperature Range
  • TAS5414A – Single-Ended Input
  • TAS5424A – Differential Input
  • Four-Channel Digital Power Amplifier
  • Four Analog Inputs, Four BTL Power Outputs
  • Typical Output Power per Channel at 10% THD+N
    • 28 W/Ch Into 4 Ω at 14.4 Vdc
    • 45 W/Ch Into 2 Ω at 14.4 Vdc
    • 58 W/Ch Into 4 Ω at 21 Vdc
    • 116 W/Ch Into 2 Ω at 21 Vdc PBTL
  • Channels Can Be Paralleled (PBTL) for 1-Ω Applications
  • THD+N < 0.02%, 1 kHz, 1 W Into 4 Ω
  • Patented Pop- and Click-Reduction Technology
    • Soft Muting With Gain Ramp Control
    • Common-Mode Ramping
  • Patented AM Interference Avoidance
  • Patented Cycle-by-Cycle Current Limit
  • 75-dB PSRR
  • Four-Address I2C Serial Interface for Device Configuration
    and Control
  • Channel Gains: 12-dB, 20-dB, 26-dB, 32-dB
  • Load Diagnostic Functions:
    • Output Open and Shorted Load
    • Output-to-Power and -to-Ground Shorts
    • Patented Tweeter Detection
  • Protection and Monitoring Functions:
    • Short-Circuit Protection
    • Load-Dump Protection to 50 V
    • Fortuitous Open Ground and Power Tolerant
    • Patented Output DC Level Detection While Music Playing
    • Overtemperature Protection
    • Over- and Undervoltage Conditions
    • Clip Detection
  • 36-Pin PSOP3 (DKD) Power SOP Package With Heat Slug Up for the TAS5414A
  • 44-Pin PSOP3 (DKD) Power SOP Package With Heat Slug Up for the TAS5424A
  • 64-Pin QFP (PHD) Power Package With Heat Slug Up for TAS5414A
  • Designed for Automotive EMC Requirements
  • Qualified According to AEC-Q100
  • ISO9000:2002 TS16949 Certified
  • –40°C to 105°C Ambient Temperature Range

The TAS5414A and TAS5424A are four-channel digital audio amplifiers designed for use in automotive head units and external amplifier modules. The TAS5414A and TAS5424A provide four channels at 23 W continuously into 4 Ω at less than 1% THD+N from a 14.4-V supply. Each channel can also deliver 38 W into 2 Ω at 1% THD+N. The TAS5414A uses single-ended analog inputs, while the TAS5424A employs differential inputs for increased immunity to common-mode system noise. The digital PWM topology of the TAS5414A and TAS5424A provides dramatic improvements in efficiency over traditional linear amplifier solutions. This reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The TAS5414A and TAS5424A incorporate all the functionality needed to perform in the demanding OEM applications area. They have built-in load diagnostic functions for detecting and diagnosing misconnected outputs to help to reduce test time during the manufacturing process.

The TAS5414A and TAS5424A are four-channel digital audio amplifiers designed for use in automotive head units and external amplifier modules. The TAS5414A and TAS5424A provide four channels at 23 W continuously into 4 Ω at less than 1% THD+N from a 14.4-V supply. Each channel can also deliver 38 W into 2 Ω at 1% THD+N. The TAS5414A uses single-ended analog inputs, while the TAS5424A employs differential inputs for increased immunity to common-mode system noise. The digital PWM topology of the TAS5414A and TAS5424A provides dramatic improvements in efficiency over traditional linear amplifier solutions. This reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The TAS5414A and TAS5424A incorporate all the functionality needed to perform in the demanding OEM applications area. They have built-in load diagnostic functions for detecting and diagnosing misconnected outputs to help to reduce test time during the manufacturing process.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet Four-Channel Automotive Digital Amplifiers datasheet (Rev. C) 25 Apr 2011
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
EVM User's guide TAS5414A and TAS5424A EVM 13 Sep 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

Download: TAS54x4 EVM Graphical User Interface (Rev. A)

SPRC347A.ZIP (499 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HSSOP (DKD) 44 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos