TAS5508CPAG

ACTIVE

8-Channel PWM processor | PAG | 64 | 0 to 70

Same as: TAS5508CPAG.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5508CPAGR ACTIVE Custom reel may be available
Package qty | Carrier 1,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-4-260C-72 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TQFP (PAG) | 64
Operating temperature range (°C) 0 to 70
Package qty | Carrier 160 | JEDEC TRAY (10+1)

Features for the TAS5508C

  • General Features
    • Automated Operation With an Easy-to-Use Control Interface
    • I2C Serial-Control Slave Interface
    • Integrated AM Interference-Avoidance Circuitry
    • Single, 3.3-V Power Supply
    • 64-Pin TQFP Package
    • 5-V Tolerant Inputs
  • Audio Input/Output
    • Automatic Master Clock Rate and Data Sample Rate Detection
    • Eight Serial Audio Input Channels
    • Eight PWM Audio Output Channels Configurable as Six Channels
      With Stereo Lineout or Eight Channels
    • Line Output Is a PWM Output to Drive an External
      Differential-Input Operational Amplifier
    • Headphone PWM Output to Drive an External Differential Amplifier
      Like the TPA112
    • PWM Outputs Support Single-Ended and Bridge-Tied Loads
    • 32-, 38-, 44.1-, 48-, 88.2-, 96-, 176.4-, and 192-kHz Sampling Rates
    • Data Formats: 16-, 20-, or 24-Bit Left-Justified, I2S,
      or Right-Justified Input Data
    • 64-Fs Bit-Clock Rate
    • 128-, 192-, 256-, 384-, 512-, and 768-Fs Master Clock Rates
      (Up to a Maximum of
      50 MHz)
  • Audio Processing
    • 48-Bit Processing Architecture With 76 Bits of Precision
      for Most Audio Processing Features
    • Volume Control Range 36 dB to –127 dB
      • Master Volume Control Range of 18 dB to –100 dB
      • Eight Individual Channel Volume Control Ranges of 18 dB to –127 dB
    • Programmable Soft Volume and Mute
      Update Rates
    • Four Bass and Treble Tone Controls with ±18-dB Range,
      Selectable Corner Frequencies, and Second-Order Slopes
      • L, R, and C
      • LS, RS
      • LR, RR
      • Sub
    • Configurable Loudness Compensation
    • Two Dynamic Range Compressors With Two Thresholds, Two Offsets,
      and Three Slopes
    • Seven Biquads Per Channel
    • Full 8×8 Input Crossbar Mixer. Each Signal-Processing
      Channel Input Can Be Any Ratio of the Eight Input Channels.
    • 8×2 Output Mixer – Channels 1–6. Each Output
      Can Be Any Ratio of Any Two Signal-Processed Channels.
    • 8×3 Output Mixer – Channels 7 and 8. Each Output
      Can Be Any Ratio of Any Three Signal-Processed Channels.
    • Three Coefficient Sets Stored on the Device Can Be Selected
      Manually or Automatically (Based on Specific Data Rates).
    • DC Blocking Filters
    • Able to Support a Variety of Bass Management Algorithms
  • PWM Processing
    • 32-Bit Processing PWM Architecture With 40 Bits of Precision
    • 8× Oversampling With Fifth-Order Noise Shaping at
      32 kHz–48 kHz, 4× Oversampling at 88.2 kHz and
      96 kHz, and 2× Oversampling at 176.4 kHz and 192 kHz
    • >102-dB Dynamic Range
    • THD+N < 0.1%
    • 20-Hz–20-kHz, Flat Noise Floor for 44.1-, 48-, 88.2-, 96-,
      176.4-, and 192-kHz Data Rates
    • Digital De-Emphasis for 32-, 44.1-, and 48-kHz Data Rates
    • Flexible Automute Logic With Programmable Threshold and Duration
      for Noise-Free Operation
    • Intelligent AM Interference-Avoidance System Provides Clear AM Reception
    • Power-Supply Volume Control (PSVC) Support for Enhanced Dynamic Range in
      High-Performance Applications
    • Adjustable Modulation Limit

PurePath Digital is a trademark of Texas Instruments.
Matlab is a trademark of Math Works, Inc.
All other trademarks are the property of their respective owners.

Description for the TAS5508C

The TAS5508C is an 8-channel digital pulse-width modulator (PWM) that provides both advanced performance and a high level of system integration. The TAS5508C is designed to interface seamlessly with most audio digital signal processors. The TAS5508C automatically adjusts control configurations in response to clock and data rate changes and idle conditions. This enables the TAS5508C to provide an easy-to-use control interface with relaxed timing requirements.

The TAS5508C can drive eight channels of H-bridge power stages. Texas Instruments H-bridge parts TAS5111, TAS5112, or TAS5182 with FETs are designed to work seamlessly with the TAS5508C. The TAS5508C supports both single-ended or bridge-tied load configurations. The TAS5508C also provides a high-performance, differential output to drive an external, differential-input, analog headphone amplifier (such as the TPA112).

The TAS5508C uses AD modulation operating at a 384-kHz switching rate for 48-, 96-, and 192-kHz data. The 8× oversampling combined with the fifth-order noise shaper provides a broad, flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

The TAS5508C is a clocked slave-only device. The TAS5508C receives MCLK, SCLK, and LRCLK from other system components. The TAS5508C accepts master clock rates of 128, 192, 256, 384, 512, and 768 Fs. The TAS5508C accepts a 64-Fs bit clock.

The TAS5508C allows for extending the dynamic range by providing a power-supply volume control (PSVC) output signal.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5508CPAGR ACTIVE Custom reel may be available
Package qty | Carrier 1,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more