TAS5548DCAR

ACTIVE

96KHz PWM modulator with integrated ASRC & audio processor | DCA | 56 | -40 to 85

ACTIVE Custom reel may be available
Same as: TAS5548DCAR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5548DCA ACTIVE
Package qty | Carrier 35 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (DCA) | 56
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TAS5548

  • General Features
    • 8ch Asynchronous Sample Rate Converter
    • 8 Channel Audio Processing for 32-192 kHz
      (ARSC to 96kHz)
    • 4 Channel Native Audio Processing at 192kHZ
    • 30 kHz Audio Bandwidth for DTS-HD
      Compatibility
    • Energy Manager for Overall System Power
      Control
    • Power Supply Volume Control
  • Audio Input or Output
    • Up to Five Synchronous Serial Audio Inputs
      (10 Channels)
    • Up to One Synchronous Serial Audio Outputs
      (2 Channels)
    • I2S Master Mode When Used With External
      Crystal
    • Slave Mode 32-192KHz With Auto/Manual
      Sample Rate Detection
    • Eight Differential PWM Output That can
      Support AD or BD Modulation
    • Two Differential PWM Headphone Outputs
    • I2S Out for External Wireless Sub
    • PWM Output Supports Single Ended (S.E.) or
      Bridge Tied Load (BTL)
  • Audio Processing
    • Volume Control Range 18 dB to –127 dB
      (Master and Eight Channel Volume)
    • Bass and Treble Tone Controls With ±18-dB
      Range, Selectable Corner Frequencies
    • Configurable Loudness Compensation
    • Two Dynamic Range Compressors With Two
      Thresholds, Two Offsets, and Three Slopes
    • Seven Biquads Per Channel
  • PWM Processing
    • >105-dB Dynamic Range
    • THD+N < 0.1% (0–40 kHz)
    • 20-Hz–40-kHz, Flat Noise Floor for 32KHz –
      192KHz
    • Flexible Automute Logic With Programmable
      Threshold and Duration for Noise-Free
      Operation
    • Power-Supply Volume Control (PSVC) in High-
      Performance Applications
    • Adjustable Modulation Limit

Description for the TAS5548

The TAS5548 is an 8-channel Digital Pulse Width Modulator (PWM) with Digital Audio Processing and Sample Rate Converter that provides both advanced performance and a high level of system integration. TAS5548 is designed to support DTS-HD specification Blu-ray HTiB applications. The ASRC consists of two separate modules which handle 4 channels each. Therefore, it is possible to support up to two different input sampling rates.

Texas Instruments Power Stages are designed to work seamlessly with the TAS5548. The TAS5548 also provides a high-performance, differential output to drive an external, differential-input, analog headphone amplifier.

The TAS5548 supports AD, BD, and ternary modulation operating at a 384-kHz switching rate for 48-, 96-, and 192-kHz data. The external crystal used must be 12.288 MHz. The TAS5548 also features power-supply-volume-control (PSVC), which improves dynamic range at lower power level and can be used as part of a Class G power supply when used with closed-loop PWM input power stages.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5548DCA ACTIVE
Package qty | Carrier 35 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more