TAS5611APHD

ACTIVE

125-W stereo, 250-W mono, 16- to 34.1-V supply, analog input Class-D audio amplifier | PHD | 64 | 0 to 70

Same as: TAS5611APHD.A, TAS5611APHD.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5611APHDR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PHD) | 64
Operating temperature range (°C) 0 to 70
Package qty | Carrier 90 | JEDEC TRAY (5+1)

Features for the TAS5611A

  • PurePath™ HD Enabled Integrated Feedback Provides:
    • Signal Bandwidth up to 80kHz for High Frequency Content From HD Sources
    • Ultralow 0.03% THD at 1W into 4Ω
    • Flat THD at all Frequencies for Natural Sound
    • 80dB PSRR (BTL, No Input Signal)
    • >100dB (A weighted) SNR
    • Click and Pop Free Startup
  • Pin compatible with TAS5630, TAS5615 and TAS5613
  • Multiple Configurations Possible on the Same PCB With Stuffing Options:
    • Mono Parallel Bridge Tied Load (PBTL)
    • Stereo Bridge Tied Load (BTL)
    • 2.1 Single Ended Stereo Pair and Bridge Tied Load Subwoofer
  • Total Output Power at 10%THD+N
    • 250W in Mono PBTL Configuration into 2Ω
    • 125W per Channel in Stereo BTL Configuration into 4Ω
  • Total Output Power in BTL configuration at 1%THD+N
    • 130W Stereo into 3Ω
    • 105W Stereo into 4Ω
    • 70W Stereo into 6Ω
    • 55W Stereo into 8Ω
  • >90% Efficient Power Stage With 60-mΩ Output MOSFETs
  • Self-Protection Design (Including Undervoltage, Overtemperature, Clipping,
    and Short-Circuit Protection) With Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • Thermally Enhanced Package Options:
    • PHD (64-Pin QFP)
  • APPLICATIONS
    • Home Theater Systems
    • AV Receivers
    • DVD/Blu-ray Receivers
    • Mini Combo System
    • Active Speakers and Subwoofers

(1) Achievable output power levels are dependent on the thermal configuration of the target application. A high performance thermal interface material between the package exposed heatslug and the heat sink should be used to achieve high output power levels.
All other trademarks are the property of their respective owners

Description for the TAS5611A

The TAS5611A is a high performance analog input Class D amplifier with integrated closed loop feedback technology (known as PurePath™ HD) with the ability to drive up to 125W(1) Stereo into 4 to 8 Ω Speakers from a single 32.5V supply.

PurePath™ HD technology enables traditional AB-Amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class D amplifiers.

Unlike traditional Class D amplifiers, the distortion curve only increases once the output levels move into clipping.

PurePath™ HD technology enables lower idle losses making the device even more efficient.

(1) Achievable output power levels are dependent on the thermal configuration of the target application. A high performance thermal interface material between the package exposed heatslug and the heat sink should be used to achieve high output power levels.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5611APHDR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more