Packaging information
| Package | Pins HTQFP (PHD) | 64 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 90 | JEDEC TRAY (5+1) |
Features for the TAS5614A
- PurePath™ HD Enabled Integrated Feedback Provides:
- Signal Bandwidth up to 80kHz for High Frequency Content From HD Sources
- Ultralow 0.03% THD at 1W into 4Ω
- Ultralow 0.01% THD at 1W into 8Ω
- Flat THD at all Frequencies for Natural Sound
- 80dB PSRR (BTL, No Input Signal)
- >100dB (A weighted) SNR
- Click and Pop Free Startup
- Pin compatible with TAS5631, TAS5616 and TAS5612
- Multiple Configurations Possible on the Same PCB With Stuffing Options:
- Mono Parallel Bridge Tied Load (PBTL)
- Stereo Bridge Tied Load (BTL)
- 2.1 Single Ended Stereo Pair and Bridge Tied Load Subwoofer
- Total Output Power at 10%THD+N
- 300W in Mono PBTL Configuration
- 150W per Channel in Stereo BTL Configuration
- Total Output Power in BTL Configuration at 1%THD+N
- 160W Stereo into 3Ω
- 125W Stereo into 4Ω
- 85W Stereo into 6Ω
- 65W Stereo into 8Ω
- >90% Efficient Power Stage With 60-mΩ Output MOSFETs
- Self-Protection Design (Including Undervoltage, Overtemperature,
Clipping, and Short-Circuit Protection) With Error Reporting - EMI Compliant When Used With Recommended System Design
- Two Thermally Enhanced Package Options:
- PHD (64-Pin QFP)
- DKD (44-Pin PSOP3)
- APPLICATIONS
- Home Theater Systems
- AV Receivers
- DVD/Blu-ray™ Receivers
- Mini Combo Systems
- Active Speakers and Subwoofers
PurePath, Power PAD are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners
Description for the TAS5614A
The TAS5614A is a high performance digital input Class D amplifier with integrated closed loop feedback technology (known as PurePath™ HD) with the ability to drive up to 150W Achievable output power levels are dependent on the thermal configuration of the target application. A high performance thermal interface material between the package exposed heatslug and the heat sink should be used to achieve high output power levels. Stereo into 4 to 8 Ω Speakers from a single 36V supply.
PurePath™ HD technology enables traditional AB-Amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class D amplifiers.
Unlike traditional Class D amplifiers, the distortion curve only increases once the output levels move into clipping.
PurePath™ HD technology enables lower idle losses making the device even more efficient.