TAS5630BPHD

ACTIVE

300-W stereo, 400-W mono, 25- to 52.5-V supply, analog input Class-D audio amplifier | PHD | 64 | 0 to 70

Same as: TAS5630BPHD.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5630BPHDR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-4-260C-72 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PHD) | 64
Operating temperature range (°C) 0 to 70
Package qty | Carrier 90 | JEDEC TRAY (5+1)

Features for the TAS5630B

  • PurePath™ HD Enabled Integrated Feedback
    Provides:
    • Signal Bandwidth up to 80 kHz for High-
      Frequency Content From HD Sources
    • Ultralow 0.03% THD at 1 W into 4 Ω
    • Flat THD at All Frequencies for Natural Sound
    • 80-dB PSRR (BTL, No Input Signal)
    • > 100-dB (A-weighted) SNR
    • Click- and Pop-Free Start-up
  • Multiple Configurations Possible on the Same
    PCB With Stuffing Options:
    • Mono Parallel Bridge-Tied Load (PBTL)
    • Stereo Bridge-Tied Load (BTL)
    • 2.1 Single-Ended Stereo Pair and BTL
      Subwoofer
    • Quad Single-Ended Outputs
  • Total Output Power at 10% THD+N
    • 400 W in Mono PBTL Configuration
    • 300 W per Channel in Stereo BTL
      Configuration
    • 145 W per Channel in Quad Single-Ended
      Configuration
  • High-Efficiency Power Stage (> 88%) With 60-mΩ
    Output MOSFETs
  • Two Thermally Enhanced Package Options:
    • PHD (64-Pin QFP)
    • DKD (44-Pin PSOP3)
  • Self-Protection Design (Including Undervoltage,
    Overtemperature, Clipping, and Short-Circuit
    Protection) With Error Reporting
  • EMI Compliant When Used With Recommended
    System Design
  • APPLICATIONS
    • Mini Combo System
    • AV Receivers
    • DVD Receivers
    • Active Speakers

All other trademarks are the property of their respective owners

Description for the TAS5630B

The TAS5630B device is a high-performance analog-input class-D amplifier with integrated closed-loop feedback technology (known as PurePath HD technology) with the ability to drive up to 300 W Achievable output power levels are dependent on the thermal configuration of the target application. A high-performance thermal interface material between the exposed package heat slug and the heat sink should be used to achieve high output power levels. stereo into 4-Ω to 8-Ω speakers from a single 50-V supply.

PurePath HD technology enables traditional AB-amplifier performance (< 0.03% THD) levels while providing the power efficiency of traditional class-D amplifiers.

Unlike traditional class-D amplifiers, the distortion curve does not increase until the output levels move into clipping.

PurePath HD technology enables lower idle losses, making the device even more efficient. When coupled with TI’s class-G power-supply reference design for TAS563x, industry-leading levels of efficiency can be achieved.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5630BPHDR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more