TAS5631PHD

NOT RECOMMENDED FOR NEW DESIGNS

PWM input 300W Stereo class D amplifier with integrated feedback | PHD | 64 | 0 to 70

Same as: TAS5631PHD.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TAS5631PHD is not recommended for new designs
open-in-new Compare alternates

Similar functionality to the compared device.

TAS5631BPHD ACTIVE 300-W stereo, 400-W mono, 25- to 52.5-V supply, PWM input Class-D audio amplifier | PHD | 64 | 0 to 70

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-5A-260C-24 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TAS5631 information

Packaging information

Package | Pins HTQFP (PHD) | 64
Operating temperature range (°C) 0 to 70
Package qty | Carrier 90 | JEDEC TRAY (5+1)

Features for the TAS5631

  • PurePath™ HD Enabled Integrated Feedback Provides:
    • Signal Bandwidth up to 80 kHz for High-Frequency Content From HD Sources
    • Ultralow 0.03% THD at 1 W Into 4
    • Flat THD at All Frequencies for Natural Sound
    • 80-dB PSRR (BTL, No Input Signal)
    • >100-dB (A-weighted) SNR
    • Click- and Pop-Free Start-Up
  • Multiple Configurations Possible on the Same PCB With Stuffing Options:
    • Mono Parallel Bridge-Tied Load (PBTL)
    • Stereo Bridge-Tied Load (BTL)
    • 2.1 Single-Ended Stereo Pair and Bridge-Tied Load Subwoofer
    • Quad Single-Ended Outputs
  • Total Output Power at 10% THD+N
    • 600 W in Mono PBTL Configuration
    • 300 W per Channel in Stereo BTL Configuration
    • 145 W per Channel in Quad Single-Ended Configuration
  • High-Efficiency Power Stage (>88%) With 60-m Output MOSFETs
  • Two Thermally Enhanced Package Options:
    • PHD (64-Pin QFP)
    • DKD (44-Pin PSOP3)
  • Self-Protection Design (Including Undervoltage, Overtemperature,
    Clipping, and Short-Circuit Protection) With Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • APPLICATIONS
    • Mini Combo System
    • AV Receivers
    • DVD Receivers
    • Active Speakers

2PurePath HD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners./P>

Description for the TAS5631

The TAS5631 is a high-performance PWM input class-D amplifier with integrated closed-loop feedback technology (known as PurePath HD technology) with the ability to drive up to 300 W (1) stereo into 4- to 8- speakers from a single 50-V supply.

PurePath HD technology enables traditional AB-amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class-D amplifiers.

Unlike traditional class-D amplifiers, the distortion curve only increases once the output levels move into clipping.

PurePath HD technology enables lower idle losses, making the device even more efficient.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more