TAS5634DDVR

ACTIVE

300-W stereo, 600-W mono, 12- to 62-V supply, PWM input Class-D audio amplifier | DDV | 44 | 0 to 70

ACTIVE Custom reel may be available
Same as: TAS5634DDVR.A, TAS5634DDVR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5634DDV ACTIVE
Package qty | Carrier 35 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (DDV) | 44
Operating temperature range (°C) 0 to 70
Package qty | Carrier 2,000 | LARGE T&R

Features for the TAS5634

  • PWM-Input, Class-D Amplifier Power Stage compatible with TI Digital-Input (I2S) Audio Processors and Modulators
  • HD Integrated Closed-Loop Feedback provides:
    • 0.025% THD at 1 W into 6 Ω
    • >70 dB PSRR (No Input Signal)
    • >105 dB SNR (A-weighted)
  • Output Power at 10%THD+N
    • 600 W / 3 Ω PBTL Mono Configuration
    • 300 W / 6 Ω BTL Stereo Configuration
    • 230 W / 8 Ω BTL Stereo Configuration
  • Output Power at 1%THD+N
    • 465 W / 3 Ω PBTL Mono Configuration
    • 240 W / 6 Ω BTL Stereo Configuration
    • 180 W / 8 Ω BTL Stereo Configuration
  • Integrated 80 mΩ MOSFETs for Reduced Heatsink Size
    • >91% Efficiency at Full Output Power
    • >75% Efficiency at 1/8 Output Power
  • Click and Pop Free Startup
  • Device Protection: Undervoltage, Over Temperature, Overcurrent, Short Circuit Protection and DC Speaker Protection
  • Pre-Clipping Output Signal for Control of a Class-G Power Supply
  • 44-Pin HTSSOP (DDV) Package with Thermal Pad on the Top

Description for the TAS5634

The TAS5634 is a PWM-input, Class-D amplifier power stage that supports 2 x 300 W (6 Ω) or 1 x 600 W (3 Ω) output power with a nominal power supply voltage of 58V. The 58V supply voltage provides support for higher impedance speaker loads including 6 Ω in BTL and 3 Ω in PBTL. Integrated MOSFETs and a new gate drive scheme provide high peak efficiency and low idle losses to reduce thermal solution size.

The TAS5634 uses a closed-loop feedback design with constant voltage gain. The internally matched gain resistors ensure a high power supply rejection ratio (PSRR) and low output noise due to switch mode power supplies (SMPS).

The TAS5634 is a fully integrated power stage compatible with TI’s portfolio of digital-input (I2S) audio processors and modulators, like the TAS5548 and TAS5558, making it a complete digital-input Class-D amplifier. The TAS5634 is available in the surface mount 44-pin HTSSOP package and is part of a pin-compatible family of PWM-input Class-D power stages including the TAS5612LA, TAS5614LA and TAS5624A.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5634DDV ACTIVE
Package qty | Carrier 35 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more