TAS5701PAPR

ACTIVE

20-W stereo, 0- to 21-V supply, digital input, open loop Class-D audio amplifier w/ H/W control | PAP | 64 | 0 to 85

Same as: TAS5701PAPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5701PAP ACTIVE
Package qty | Carrier 160 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PAP) | 64
Operating temperature range (°C) 0 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the TAS5701

  • Audio Input/Output
    • 20-W Into an 8- Load From an 18-V Supply
    • Wide PVDD Range (0 V to 21 V)
    • Efficient Class-D Operation Eliminates Need for Heat Sinks
    • Two Serial Audio Inputs (3 Audio channels)
    • Supports 32-kHz to 192-kHz Sample Rates (LJ/RJ/I2S)
    • Line-Level Subwoofer PWM Outputs
  • Audio/PWM Processing
    • BD (Filter-free) Modulation Supporting Bridge-Tied Loads ONLY
    • 4-Step Volume Control (0 dB, 6 dB, 12 dB, 18 dB)
      – All Channels Share Same Control
    • Soft Mute (50% Duty Cycle)
    • DC Blocking Filters
    • Fixed Maximum Modulation Limit At 97.7%
    • ≥100-dB SNR – Measured at Maximum Output With THD+N = 1%, 1 kHz,
      A-Weighted Noise, Gain = 0 dB
    • THD < 0.1% at 1/2 Rated Power
  • General Features
    • 5-V Tolerant Inputs (See pin list for details on which inputs are 5-V tolerant)
    • Shutdown Mode for Low Power Consumption
    • Thermal and Short-Circuit Protection
    • Autodetect: Automatically Detect Sample-Rate Changes –
      No Need for External Microprocessor Intervention

Description for the TAS5701

The TAS5701 is a 20-W efficient, digital audio power amplifier for driving stereo bridge-tied speakers. Two serial data inputs support up to 3 discrete audio channels. The SDIN1 input is routed to the internal left and right outputs. The SDIN2 input is dedicated to the SUB_PWM± outputs.

The TAS5701 is a clock slave-only device receiving clocks from external sources. The TAS5701 operates at a 384-kHz switching rate for 32-, 48-, 96-, and 192-kHz data and 352.8-kHz switching rate 44.1-,88.2-, and 176.4-kHz data. The 8× oversampling combined with the fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5701PAP ACTIVE
Package qty | Carrier 160 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more