TAS5706APAP

ACTIVE

20-W Stereo Closed-loop I2S Audio Power Amplifier with Speaker EQ and DRC | PAP | 64 | 0 to 85

Same as: TAS5706APAP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TAS5706BPAP ACTIVE 20-W stereo, 10- to 26-V, digital input, Class-D audio amplifier w/ speaker EQ & DRC, SE output | PAP | 64 | 0 to 85 Supports 10W x 4-channel and 2.1 mode

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5706APAPR ACTIVE
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TAS5706A information

Packaging information

Package | Pins HTQFP (PAP) | 64
Operating temperature range (°C) 0 to 85
Package qty | Carrier 160 | JEDEC TRAY (5+1)

Features for the TAS5706A

  • Audio Input/Output
    • 20-W into an 8- Load From an 18-V Supply
    • Two Serial Audio Inputs (Four Audio Channels)
  • TAS5706A Supports:
    • 2-Ch Bridged Outputs (20 W × 2)
  • TAS5706B Supports:
    • 2-Ch Bridged Outputs (20 W × 2)
    • 4-Ch Single-Ended Outputs (10 W × 4)
    • 2-Ch Single-Ended + 1-Ch Bridged (2.1 Mode) (10 W × 2 + 20 W)
  • Supports 32-kHz-192-kHz Sample Rates (LJ/RJ/I2S)
  • Closed Loop Power Stage Architecture
    • Improved PSRR Reduces Power Supply Performance Requirements
    • Higher Damping Factor Provides for Tighter, More Accurate Sound With Improved Bass Response
    • Constant Output Power Over Variation in Supply
  • Wide PVCC Range From (10 V to 26 V)
    • No Separate Supply Required for Gate Drive
  • Headphone PWM Outputs
  • Subwoofer PWM Outputs
  • AM Interference Avoidance Support
  • Audio/PWM Processing
    • Independent Channel Volume Controls With 48-dB to -79-dB Range—Soft Mute (50% Duty Cycle)
    • Programmable Dynamic Range Control
    • 7 Programmable Biquads for Speaker Equalization for Left and Right Channels
    • 4 Programmable Biquads for Bass Processing
    • Adaptive Biquad Coefficients for EQ and DRC Filters
    • Programmable Input and Output Mixers
    • Automatic Sample-Rate Detection and Coefficient Banking
  • General Features
    • Serial Control Interface Operational Without MCLK
    • Factory-Trimmed Internal Oscillator Avoids the Need for External Crystal
    • Surface Mount, 64-Terminal, 10-mm × 10-mm HTQFP Package
    • Thermal and Short-Circuit Protection

All trademarks are the property of their respective owners.

Description for the TAS5706A

The TAS5706A/B is a 20-W, efficient, digital audio power amplifier for driving stereo bridged-tied speakers. Two serial data inputs allow processing of up to four discrete audio channels and seamless integration to most digital audio processors and MPEG decoders, accepting a wide range of input data and clock rates. A fully programmable data path allows these channels to be routed to the internal speaker drivers or output via the subwoofer or headphone PWM outputs.

The TAS5706A/B is a slave-only device receiving all clocks from external sources. The TAS5706A/B operates at a 384-kHz switching rate for 32-, 48-, 96-, and 192-kHz data, and at a 352.8 kHz switching rate for 44.1-, 88.2-, and 176.4-kHz data. The 8× oversampling combined with the fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5706APAPR ACTIVE
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more