Pricing

Qty Price
+

Features for the TAS5713PHPEVM

  • Channel evaluation module design
  • Self-contained protection systems and control pins
  • USB interface
  • Standard I2S data input using optical or coaxial inputs
  • Analog input through analog-to-digital converter
  • Subwoofer connection—the PWM terminal provides the PWM signal and power to an externalsubwoofer board
  • Double-sided, plated-through PCB, 1oz copper, 2mm
  • Access to control signal gain and data format through EVM-software GUI

Description for the TAS5713PHPEVM

The TAS5713EVM evaluation module demonstrates the TAS5713 device from Texas Instruments. TheTAS5713 combines a high-performance PWM processor with a class-D audio power amplifier. This EVM can be configured with two bridge-tied loads (BTL) (2.0). For detailed information about the TAS5713EVM device, review the (device data sheet SLOS637). The Pulse Width Modulator (PWM) is based on TI's Equibitâ„¢ technology. The TAS5713 has additional audio processing features like 3D, Bass Boost and 2-band DRC.

Pricing

Qty Price
+