Packaging information
| Package | Pins HTQFP (PHP) | 48 |
| Operating temperature range (°C) 0 to 85 |
| Package qty | Carrier 250 | JEDEC TRAY (5+1) |
Features for the TAS5717
- Audio Input/Output
- TAS5717 Supports 2×10 W and TAS5719 Supports 2×15 W Output
- Wide PVDD Range, From 4.5 V to 26 V
- Efficient Class-D Operation Eliminates Need for Heatsinks
- Requires Only 3.3 V and PVDD
- One Serial Audio Input (Two Audio Channels)
- I2C Address Selection via PIN (Chip Select)
- Supports 8-kHz to 48-kHz Sample Rate (LJ/RJ/I2S)
- External Headphone-Amplifier Shutdown Signal
- Integrated CAP-Free Headphone Amplifier
- Stereo Headphone (Stereo 2-V RMS Line Driver) Outputs
- Audio/PWM Processing
- Independent Channel Volume Controls With 24-dB to Mute
- Programmable Two-Band Dynamic Range Control
- 14 Programmable Biquads for Speaker EQ
- Programmable Coefficients for DRC Filters
- DC Blocking Filters
- 0.125-dB Fine Volume Support
- General Features
- Serial Control Interface Operational Without MCLK
- Factory-Trimmed Internal Oscillator for Automatic Rate Detection
- Surface Mount, 48-Pin, 7-mm × 7-mm HTQFP Package
- AD, BD, and Ternary PWM-Mode Support
- Thermal and Short-Circuit Protection
- Benefits
- EQ: Speaker Equalization Improves Audio Performance
- DRC: Dynamic Range Compression. Can Be Used As Power Limiter.
Enables Speaker Protection, Easy Listening, Night-Mode Listening - DirectPath Technology: Eliminates Bulky DC Blocking Capacitors
- Stereo Headphone/Stereo Line Drivers: Adjust Gain via External Resistors,
Dedicated Active Headpone Mute Pin, High Signal-to-Noise Ratio - Two-Band DRC: Set Two Different Thresholds for Low- and
High-Frequency Content
FilterPro is a trademark of Texas Instruments.
Description for the TAS5717
The TAS5717/TAS5719 is a 10-W/15-W, efficient, digital audio-power amplifier for driving stereo bridge-tied speakers. One serial data input allows processing of up to two discrete audio channels and seamless integration to most digital audio processors and MPEG decoders. The device accepts a wide range of input data and data rates. A fully programmable data path routes these channels to the internal speaker drivers.
The TAS5717/9 is a slave-only device receiving all clocks from external sources. The TAS5717/TAS5719 operates with a PWM carrier between a 384-kHz switching rate and a 352-KHz switching rate, depending on the input sample rate. Oversampling combined with a fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.