32-pin (RSM) package image

TAS5722LRSMR ACTIVE

15-W mono, 4.5- to 17-V supply, digital input Class-D audio amplifier

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5722LRSMT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RSM) | 32
Operating temperature range (°C) -25 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TAS5722L

  • Mono Class-D Amplifier
    • 15 W @ 0.02% THD Continuous into 4 Ω, 17 V
  • >90% Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Audio performance(PVDD = 16.5 V, RSPK = 4Ω)
    • Idle Channel Noise = 45 µVRMS (A-Wtd)
    • THD+N = 0.04% (at 1 W, 1 kHz)
    • SNR=106 dB A-Wtd (Ref.to THD+N = 1%)
  • I2S input : 32 kHz to 96 kHz
  • TDM Audio Input
    • Up to 8 Channels (32-bit, 96 kHz)
  • I2C Control with 8 Selectable I2C Address
  • Power Supplies
    • Power Amplifier: 4.5 V to 17 V
    • Digital I/O: 1.8 V
  • Robustness features
    • Clock Error Detector, DC Offset and Short-Circuit Protection
    • Over Voltage, Under Voltage and Over Temperature Protection

Description for the TAS5722L

The TAS5722L device is a high-efficiency mono Class-D audio power amplifier which includes integrated digital output clipper, several gain options, and a wide power supply operating range. It operates with a nominal supply voltage from 4.5 V to 17 VDC.

TAS5722L is optimized for high transient power capability to utilize the dynamic power headroom of small loudspeakers. It is capable of delivering more than 15 W of continuous power into a 4-Ω speaker.

The digital time division multiplexed (TDM) interface enables up to 8 devices to share the same bus.

The TAS5722L device is available in a 4 mm × 4 mm, 32-pin QFN package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TAS5722LRSMT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more