TAS5815PWPR

ACTIVE

30W stereo, 60W mono, digital-input high-efficiency Class-D audio amplifier with Class-H control | PWP | 28 | -40 to 85

ACTIVE Custom reel may be available
Same as: TAS5815PWPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 28
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TAS5815

  • Support multiple output configurations
    • 2 × 30W in 2.0 mode (6Ω, 21V, THD+N=1%)
    • 58W in Mono mode (3Ω, 21V, THD+N=1%)
  • Excellent audio performance:
    • THD+N ≤ 0.03% at 1W, 1kHz, PVDD = 12V
    • SNR ≥ 110dB (A-weighted), ICN ≤ 45µVRMS
  • Efficient class-D operation:
    • > 90% Power efficiency, 120mΩ RDS(on)
  • Flexible power supply configurations
    • PVDD: 4.5V to 26.4V
    • DVDD and I/O: 1.8V or 3.3V
  • Flexible audio I/O:
    • Supports 32, 44.1, 48, 88.2, 96kHz sample rates
    • I2S, LJ, RJ, TDM
    • SDOUT for audio monitoring, sub-channel or echo cancellation
    • Support 3-wire digital audio interface (no MCLK required)
    • Supports stereo bridge-tied or mono parallel bridge-tied loads (BTL and PBTL)
    • Supports 8 steps Class-H DC-DC control.
  • Enhanced audio processing:
    • Sample rate convertor
    • 96kHz processor sampling
    • DC blocking, 2 ×15 BQs, DPEQ, THD manager
    • 4th Order 2-band DRC + AGL
    • Over temperature fold back
    • 8 Class-H DC-DC control steps with 2.5ms look ahead buffer for BTL mode and 5ms for PBTL mode at 48k sample rate.
  • Excellent integrated self-protection:
    • Over-current error (OCE)
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under or over-voltage lock-out (UVLO/OVLO)
  • Easy system integration
    • I2C Software Control
    • Reduced solution size
      • Less passives required compare to open loop devices
      • Ultra low EMI with latest EMI technology
      • No large inductors required for most applications

Description for the TAS5815

The TAS5815 is a high efficiency digital input Class-D audio amplifier with integrated audio processor with up to 96kHz architecture, adaptive modulation schemes based on output power and low RDS(on)= 120mΩ. It also supports DPEQ process for easy tuning.

The DPEQ is used to mix the audio signals through two signal paths (low level and high level). These 2 paths are used with separate equalization properties. A third path monitors the incoming audio and determines the thresholds and mixing characteristics between these two parts. Thus, the mix between the two high- and low-level channels is dynamic in nature and depends on the incoming audio.

The high-performance closed loop architecture and wide-switching frequency range reduces the solution size by reducing passive components and minimizing the inductor size in most applications. TAS5815 has an integrated audio processor with up to 96kHz architecture to support an advanced process flow. The device has an integrated a proprietary algorithm called Class-H. The Class-H algorithm detects the upcoming audio power demand and provides a PWM control signal for the former DC-DC converter via the feedback pin (FB). This feature used to increase the system-level efficiency and reduce total power consumption. The TAS5815 supports up to 2.5ms of delay buffer to look ahead at the audio signal and prevents audio clipping distortion.

This device also supports speaker load open/short detection and report detection result with register report.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more