TAS5822MDCPR

ACTIVE

35-W, inductor-less, digital input, stereo, closed-loop Class-D amp with 96-kHz enhanced process | DCP | 38 | -40 to 85

ACTIVE Custom reel may be available
Same as: TAS5822MDCPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (DCP) | 38
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TAS5822M

  • Flexible audio I/O:
    • Supports 32, 44.1, 48, 88.2, 96 kHz sample rates
    • I2S, LJ, RJ, TDM
    • SDOUT for audio monitoring, sub-channel or echo cancellation
    • PLL integrated, supports 3-Wire digital audio interface (no MCLK required)
    • Supports stereo bridge-tied or mono parallel bridge-tied loads (BTL and PBTL)
  • Efficient class-D operation:
    • > 90% power efficiency, 90 mΩ RDSon
  • Supports multiple output configurations
    • 2 × 35 W in 2.0 Mode (8-Ω, 24 V, THD+N=1%)
    • 2 × 22 W in 2.0 Mode (6-Ω, 18 V, THD+N=1%)
  • Excellent audio performance:
    • THD+N ≤ 0.06% at 1 W, 1 kHz, PVDD = 24 V
    • SNR ≥ 110 dB (A-weighted), ICN ≤ 40 µVRMS
  • Enhanced audio processing:
    • Sample rate convertor
    • 96-kHz processor sampling
    • DC blocking, 2 ×14 BQs, THD manager
    • DPEQ, Volume Control
    • Input Mixer, Output Crossbar
    • 4th order 2-Band DRC + AGL
    • Over temperature fold back
  • Flexible power supply configurations
    • PVDD: 4.5 V to 26.4 V
    • DVDD and I/O: 1.8 V or 3.3 V
  • Excellent Integrated self-protection:
    • Over-current error (OCE)
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under/over-voltage lock-out (UVLO/OVLO)
  • Easy system integration
    • I2C Software Control
    • Reduced solution size
      • Less passives required compared with open loop devices
      • Ultra Low EMI with latest EMI technology
      • No large inductors required for most applications

Description for the TAS5822M

The TAS5822M is a High Efficiency digital input Class-D audio amplifier for driving loudspeakers used in consumer, commercial, and industrial electronics. .

The high-performance closed loop architecture and wide-switching frequency range reduces the solution size by reducing passive components and minimize the inductor size in most applications. TAS5822M has an integrated audio processor with up to 96-kHz architecture support advanced process flow.

This device supports high efficiency 1SPW modulation with adjustable Class D loop bandwidth to achieve good audio performance.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more