TAS5825PEVM TAS5825P high efficiency class-D audio amplifier with Hybrid-Pro algorithm evaluation module angled board image

TAS5825PEVM

TAS5825P high efficiency class-D audio amplifier with Hybrid-Pro algorithm evaluation module

Pricing

Qty Price
+

Features for the TAS5825PEVM

  • TAS5825P Hybrid-Pro algorithm for audio envelope tracking
  • Integrates LM5155 to provide customer system design reference
  • Key customer 1 cell battery input, boost to 5V ~ 16V audio power rail user case
  • Flexible TAS5825P Hybrid-Pro output to customer system board capbility
  • Demonstration, evaluation and development environment via the PurePath Console 3 software (GUI)

Description for the TAS5825PEVM

To get started:
 
Step 1: Hardware
Order TAS5825P Evaluation Module

Step 2: Software
Request access to PurePath™ Console and TAS5825P Software

Step 3: Training
Download the TAS5825P Evaluation Module User's Guide

The TAS5825PEVM showcases the lastest TI digital input class-D audio amplifier with Hybrid-Pro algorithm TAS5825P. One TAS5825P which can be configurated to BTL or PBTL provides Hybrid-Pro output to LM5155 FB pin. It can demo the dynamical PVDD control based on audio output envelope tracking result, which is the common customer user case with 1 cell battery input and 5V to 16V TAS5825P PVDD boost range.

Pricing

Qty Price
+