TAS5828MDADR

ACTIVE

50-W stereo, digital input, high-performance, closed-loop, Class-D, with integrated audio processor | DAD | 32 | -40 to 85

ACTIVE Custom reel may be available
Same as: TAS5828MDADR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (DAD) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TAS5828M

  • Flexible audio I/O:
    • Supports 32, 44.1, 48, 88.2, 96, 192kHz sample rates
    • I2S, LJ, RJ, TDM, SDOUT for audio monitoring, sub-channel or echo cancellation
    • Supports 3-wire digital audio interface (no MCLK required)
  • High-efficiency Class-D modulation
    • > 90% power efficiency, 90mΩ RDSon
  • Supports multiple output configurations
    • 2 × 50W, 2.0 Mode (4Ω, 23V, THD+N=1%)
    • 2 × 40W, 2.0 Mode (6Ω, 24V, THD+N=1%)
    • 1 × 100W, 1.0 Mode (2Ω, 23V, THD+N=1%)
    • 1 × 80W, 1.0 Mode (3Ω, 24V, THD+N=1%)
  • Excellent audio performance:
    • THD+N ≤ 0.03% at 1W, 1kHz, PVDD = 12V
    • SNR ≥ 110dB (A-weighted), ICN ≤ 40µVRMS
  • Flexible processing features
    • 12 BQs per channel, level meter
    • 3-Band advanced DRC +2 BQs + AGL + 2 BQs
      • In 48kHz processor sampling mode
    • 48kHz, 96kHz, 192kHz processor sampling
    • Mixer, volume, dynamic EQ, output cross bar
    • PVDD sensing and hybrid-pro algorithm audio signal tracking
  • Flexible power supply configurations
    • PVDD: 4.5V to 26.4V
    • DVDD and I/O: 1.8V or 3.3V
  • Excellent integrated self-protection:
    • Over-current error (OCE)
    • Cycle-by-cycle current limit
    • Over-temperature warning (OTW)
    • Over-temperature error (OTE)
    • Under and over-voltage lock-out (UVLO/OVLO)
    • PVDD voltage drop detection
  • Easy system integration
    • I2C Software or Hardware Control Mode
    • Fewer passive required compared with open-loop devices

Description for the TAS5828M

The TAS5828M is a stereo high-performance, closed-loop Class-D with integrated audio processor with up to 192kHz architecture.

While setting into Hardware control mode, TAS5828M supports switching frequency, analog gain, BTL/PBTL mode and cycle by cycle current limit threshold through pin configuration. This mode is especially designed to eliminate end system software driver integration efforts.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more