TFP501 PanelBus <TM> HDCP Digital Receiver | TI.com

TFP501 (ACTIVE) PanelBus HDCP Digital Receiver

 

Description

The TFP501 is a Texas Instruments PanelBus flat panel display product, part of a comprehensive family of end-to-end DVI 1.0-compliant solutions. Targeted primarily at desktop LCD monitors, DLP and LCD projectors, and digital TVs, the TFP501 finds applications in any design requiring high-speed digital interface with the additional benefit of an extremely robust and innovative encryption scheme for digital content protection.

The TFP501 supports display resolutions up to 1080p and WUXGA in 24-bit true color pixel format. The TFP501 offers design flexibility to drive one or two pixels per clock, supports TFT or DSTN panels, and provides an option for time staggered pixel outputs for reduced ground-bounce.

PowerPAD advanced packaging technology results in best-of-class power dissipation, footprint, and ultra-low ground inductance.

The TFP501 combines PanelBus circuit innovation and unique implementation for HDCP key protection with TI’s advanced 0.18 µm EPIC-5 CMOS process technology to achieve a completely secure, reliable, low-powered, low noise, high-speed digital interface solution.

Features

  • Supports Pixel Rates Up to 165 MHz (including 1080p and WUXGA at 60Hz)
  • Digital Visual Interface (DVI) and High-Bandwidth Digital Content
    Proataection (HDCP) Specification Compliant(1)
  • Encrypted External HDCP Device Key Storage for Exceptional Security and
    Ease of Implementation
  • True-Color, 24 Bits/Pixel, 48-bit Dual Pixel Output Mode, 16.7M Colors at
    1 or 2 Pixels Per Clock
  • Laser Trimmed (50-Ω) Input Stage for Optimum Fixed Impedance Matching
  • Skew Tolerant up to One Pixel Clock Cycle (High Clock and Data Jitter Tolerance)
  • 4x Over-Sampling for Reduced Bit-Error Rates and Better Performance Over Longer Cables
  • Reduced Power Consumption From 1.8-V Core Operation With 3.3-V I/O’s and
    SuppliesThe TFP501 has an internal voltage regulator that provides the 1.8 V
    core power supply from the externally supplied 3.3 V supplies.
  • Reduced Ground-Bounce Using Time Staggered Pixel Outputs
  • Lowest Noise and Best Power Dissipation Using TI 100-pin TQFP PowerPAD Packaging
  • Advanced Technology Using TI’s 0.18-mm EPIC-5 CMOS Process
  • Supports Hot Plug Detection

(1) The digital visual interface (DVI) specification is an industry standard developed by the digital display working group (DDWG) for high-speed digital connection to digital displays. The high-bandwidth digital content protection system (HDCP) is an industry standard for protecting DVI outputs from being copied. HDCP was developed by Intel Corporation and is licensed by the Digital Content Protection, LLC. The TFP501 is compliant to the DVI Rev. 1.0 and HDCP Rev. 1.0 specifications.

Parametrics

Compare all products in Bridges & transceivers Email Download to Excel
Part number Order Device type Supply voltage(s) (V) ICC (mA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TFP501 Order now Transceiver     3.3     400     Catalog     0 to 70     HTQFP | 100     100HTQFP: 256 mm2: 16 x 16 (HTQFP | 100)    
TFP401A Order now Transceiver     3.3     400     Catalog     0 to 70     HTQFP | 100     100HTQFP: 256 mm2: 16 x 16 (HTQFP | 100)    
TFP410 Samples not available Transceiver     3.3     250     Catalog     0 to 70     HTQFP | 64     64HTQFP: 144 mm2: 12 x 12 (HTQFP | 64)