Features for the THS3091EVM
- Unity gain stable
- Adjustable for inverting and noninverting gain configurations
- SMA connectors on input and output ports
- 50-Ω input and output impedance matching
- Supply voltage range
- Single supply 10 V to 30 V
- Split supply ±5 V to ±15 V
- Power supply via banana jack connectors
- Ferrite beads on supply connections
- Decoupling capacitors
Description for the THS3091EVM
The THS3091 evaluation module (EVM) provides a platform for evaluating the THS3091 high-voltage, low-distortion, high-speed, current-feedback amplifier. The user needs only power, input signal and test instrument to operate the EVM.
Applications
- High-voltage arbitrary waveform
- Power FET driver
- Pin driver
- VDSL line driver