TL1963ADCQRG4

ACTIVE

1.5-A, 20-V, low-dropout voltage regulator with reverse current & reverse voltage protection | DCQ | 6 | -40 to 125

ACTIVE Custom reel may be available
Same as: TL1963ADCQRG4.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TL1963A information

Packaging information

Package | Pins SOT-223 (DCQ) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TL1963A

  • Input voltage range: 2.4V to 20V
  • Output voltage range (adjustable): 1.21V to 20V
  • Output voltage range (fixed):
    • Legacy chip: 1.5V, 1.8V, 2.5V and 3.3V
    • New chip: 1.8V, 3.3V
  • Output accuracy (over line, load and temperature):
    • Legacy chip: ±3% (all packages)
    • New chip:
      • +3%/-2% (DCY only)
      • ±1.5% (DCQ and KTT only)
  • Maximum output current (IOUT): Up to 1.5A
  • Dropout voltage: 340mV (typical) for IOUT = 1.5A
  • Output capacitor for stable operation: ≥ 10µF with ESR ≤ 3Ω
  • Low noise: 23µVRMS (10Hz to 100kHz) for VOUT = 1.21V
  • Integrated fault protection:
    • Reverse-current, thermal shutdown and overcurrent protection (both legacy and new chip)
    • Reverse-battery protection (legacy chip only)
  • Package:
    • 4-pin SOT-223 (DCY)
    • 6-pin SOT-223 (DCQ)
    • 5-pin DDPAK/TO-263 (KTT)

Description for the TL1963A

The TL1963A-xx regulators are low-dropout (LDO) regulators provides a robust, easy-to-use power management design for wide variety of applications. The device can supply 1.5A of output current with a dropout voltage of 340mV (typical) and supports wide output range (from 1.21V to 20V) in adjustable configuration. In addition, TL1963A-xx also supports tighter output accuracy ±1.5% across line, load and temperature (for DCQ, KTT package of new chip), fast transient response, and low output noise (23µVRMS in unity-gain adjustable configuration), making it an excellent choice for sensitive RF supply applications.

The TL1963A-xx regulators are stable with output capacitor as low as 10µF and supports ESR range up-to 3Ω. The TL1963A-xx (both legacy chip and new chip) has built-in protection mechanism for over-current, over-temperature (thermal shutdown) and reverse-current protection for reliable operation of the LDO and the legacy chip of TL1963A-xx also includes reverse-battery protection.

The TL1963A-xx is available in a 6.50mm × 7.0mm, 4-pin SOT-223 (DCY) [only fixed], 6.50mm × 7.06mm, 6-pin SOT-223 (DCQ) and 10.16mm × 15.24mm, 5-pin DDPAK/TO-263 (KTT) package for fixed and adjustable outputs.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more