TL331
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High Voltage Single Differential Comparator

High Voltage Single Differential Comparator - TL331
Datasheet
 

Models (3)

Title Category Type Date
TL331 TINA-TI Spice Model TINA-TI Spice Model ZIP 15 Aug 2018
TL331 TINA-TI Reference Design TINA-TI Reference Design TSC 15 Aug 2018
TL331 PSpice Model (Rev. C) PSpice Model ZIP 15 Aug 2018

Reference designs

Compact, Non-Isolated 3 Phase Inverter Reference Design for 200-480 VAC Industrial Drives

This reference design realizes a 3 phase inverter subsystem for variable frequency AC inverter drives and servo drives. This design is particularly suited for drive architectures in which the microcontroller and inverter ground are non-isolated. The basic isolated gate driver UCC5320S is used for (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
400VDCin, 12V@460W, LLC with Synchronous Rectifiers PMP5967 Texas Instruments Reference designs
48V Input 3.3V/30A with Output Pre-bias PMP5997 Texas Instruments Reference designs
85VAC-265VAC Input 24V/240W Output 90% Efficient PFC + LLC PMP5141 Texas Instruments Reference designs
Low-Line Wide Input LLC Resonant Conv for Consumer Electronics (12V@10A) Reference Design PMP8762 Texas Instruments Reference designs
Universal AC DLP Power Supply (10V @ 6A) PMP5500 Texas Instruments Reference designs

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TL331 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.