TL431LI
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Adjustable precision shunt regulator with optimized reference current (pin layout: KRA)

 

Models (4)

Title Category Type Date
TL431LI and ATL431LI PSpice Average Model PSpice Model ZIP 16 Nov 2018
TL431LI and ATL431LI Unencrypted PSpice Average Model PSpice Model ZIP 16 Nov 2018
TL431LI PSpice Transient Model PSpice Model ZIP 05 Oct 2018
TL431LI Unencrypted PSpice Transient Model PSpice Model ZIP 05 Oct 2018

Reference designs

9~60-Vdc input, 12-V/2-A output flyback reference design

This reference design is a wide input, 12-V/2-A output isolated flyback converter using LM5155. The switching frequency is 250 kHz and the peak efficiency of the system is 89.19% at 24-V input. The load regulation in the whole input range is within ±0.5%. Peak-to-peak ripple of the output is (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TL431LI Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.