Packaging information
| Package | Pins TO-92 (LP) | 3 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 2,000 | LARGE T&R |
Features for the TL7757
- Power-On Reset Generator
- Automatic Reset Generation After Voltage Drop
- Low Standby Current ...20 µA
- RESET\ Output Defined When VCC Exceeds 1 V
- Precision Threshold Voltage 4.55 V ±120 mV
- High Output Sink Capability ...20 mA
- Comparator Hysteresis Prevents Erratic Resets
Description for the TL7757
The TL7757 is a supply-voltage supervisor designed for use in microcomputer and microprocessor systems. The supervisor monitors the supply voltage for undervoltage conditions. During power up, when the supply voltage, VCC, attains a value approaching 1 V, the RESET\ output becomes active (low) to prevent undefined operation. If the supply voltage drops below threshold voltage level (VIT), the RESET\ output goes to the active (low) level until the supply undervoltage fault condition is eliminated.