TL7770-12CDWR

ACTIVE

12-V, programmable, dual-supply supervisor with programmable delay time | DW | 16 | 0 to 70

ACTIVE Custom reel may be available
Same as: TL7770-12CDWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

TPS3703A3250DSER ACTIVE High-accuracy window supervisor with reset time delay | DSE | 6 | -45 to 125 Offers lower quiescent current, more fixed threshold voltage options and programmable time delay

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TL7770-12 information

Packaging information

Package | Pins SOIC (DW) | 16
Operating temperature range (°C) 0 to 70
Package qty | Carrier 2,000 | LARGE T&R

Features for the TL7770-12

  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • RESET\ Defined When VCC Exceeds 1 V
  • Wide Supply-Voltage Range...3.5 V
    to 18 V
  • Precision Overvoltage and Undervoltage Sensing
  • 250-mA Peak Output Current for Driving SCR Gates
  • 2-mA Active-Low SCR Gate Drive for False-Trigger Protection
  • Temperature-Compensated Voltage Reference
  • True and Complementary Reset Outputs
  • Externally Adjustable Output Pulse Duration

Description for the TL7770-12

The TL7770 is an integrated-circuit system supervisor designed for use as a reset controller in microcomputer and microprocessor power-supply systems. This device contains two independent supply-voltage supervisors that monitor the supplies for overvoltage and undervoltage conditions at the VSO and VSU terminals, respectively. When VCC attains the minimum voltage of 1 V during power up, the RESET\ output becomes active (low). As VCC approaches 3.5 V, the time-delay function activates, latching RESET and RESET\ active (high and low, respectively) for a time delay (td) after system voltages have achieved normal levels. Above VCC = 3.5 V, taking RESIN\ low activates the time-delay function during normal system-voltage levels. To ensure that the microcomputer system has reset, the outputs remain active until the voltage at VSU exceeds the threshold value, VIT+, for a time delay, which is determined by an external timing capacitor such that:
td 20 × 103 × capacitance

where td is in seconds and capacitance is in farads.

The overvoltage-detection circuit is programmable for a wide range of designs. During an overvoltage condition, an internal silicon-controlled rectifier (SCR) is triggered, providing 250-mA peak instantaneous current and 25-mA continuous current to the SCR gate drive terminal, which can drive an external high-current SCR gate or an overvoltage-warning circuit.

The TL7770C series is characterized for operation from 0°C to 70°C. The TL7770I series is characterized for operation from -40°C to 85°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more