Home Power management LED drivers RGB LED drivers

TLC59108

ACTIVE

8-bit Fast Mode Plus (FM+) I2C Bus constant-current LED sink driver

Product details

Number of channels 8 LED current per channel (mA) 120 LED configuration Parallel, Series, Single Topology Linear Vin (min) (V) 3 Vin (max) (V) 5.5 Iout (max) (A) 0.96 Features Analog/PWM mixed dimming, Constant current, Current control, I2C control Iq (typ) (mA) 17 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 8 LED current per channel (mA) 120 LED configuration Parallel, Series, Single Topology Linear Vin (min) (V) 3 Vin (max) (V) 5.5 Iout (max) (A) 0.96 Features Analog/PWM mixed dimming, Constant current, Current control, I2C control Iq (typ) (mA) 17 Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4 VQFN (RGY) 20 15.75 mm² 4.5 x 3.5
  • Eight LED Drivers (Each Output Programmable At
    Off, On, Programmable LED Brightness,
    Programmable Group Dimming/Blinking Mixed
    With Individual LED Brightness
  • Eight Constant-Current Output Channels
  • 256-Step (8-Bit) Linear Programmable Brightness
    Per LED Output Varying From Fully Off (Default)
    to Maximum Brightness Using a 97-kHz PWM
    Signal
  • 256-Step Group Brightness Control Allows
    General Dimming (Using a 190-Hz PWM Signal From
    Fully Off to Maximum Brightness (Default)
  • 256-Step Group Blinking With Frequency
    Programmable From 24 Hz to 10.73 s and Duty
    Cycle From 0% to 99.6%
  • Four Hardware Address Pins Allow 14 TLC59108
    Devices to be Connected to the Same I2C Bus
  • Four Software-Programmable I2C Bus Addresses
    (One LED Group Call Address and Three LED
    Sub Call Addresses) Allow Groups of Devices to
    be Addressed at the Same Time in Any
    Combination. For Example, One Register Used for
    All Call, so That All the TLC59108 Devices on the
    I2C Bus Can be Addressed at the Same Time,
    and the Second Register Can be Used for Three
    Different Addresses so That One-Third of All
    Devices on the Bus Can be Addressed at the
    Same Time in a Group.
  • Software Enable and Disable for I2C Bus Address
  • Software Reset Feature (SWRST Call) Allows
    Device to be Reset Through I2C Bus
  • Up to 14 Possible Hardware-Adjustable Individual
    I2C Bus Addresses Per Device, So That Each
    Device Can Be Programmed
  • Open-Load/Overtemperature Detection Mode to
    Detect Individual LED Errors
  • Output State Change Programmable on the
    Acknowledge or the Stop Command to Update
    Outputs Byte by Byte or All at the Same Time
    (Default to Change on Stop)
  • Constant Output Current Adjusted Through an
    External Resistor (10mA to 120mA)
  • Maximum Output Voltage: 17 V
  • 25-MHz Internal Oscillator Requires No External
    Components
  • 1-MHz Fast Mode Plus Compatible I2C Bus
    Interface With 30-mA High Drive Capability on
    SDA Output for Driving High-Capacitive Buses
  • Internal Power-On Reset
  • Noise Filter on SCL/SDA Inputs
  • No Glitch on Power Up
  • Active-Low Reset
  • Supports Hot Insertion
  • 3.3-V or 5-V Supply Voltage
  • Eight LED Drivers (Each Output Programmable At
    Off, On, Programmable LED Brightness,
    Programmable Group Dimming/Blinking Mixed
    With Individual LED Brightness
  • Eight Constant-Current Output Channels
  • 256-Step (8-Bit) Linear Programmable Brightness
    Per LED Output Varying From Fully Off (Default)
    to Maximum Brightness Using a 97-kHz PWM
    Signal
  • 256-Step Group Brightness Control Allows
    General Dimming (Using a 190-Hz PWM Signal From
    Fully Off to Maximum Brightness (Default)
  • 256-Step Group Blinking With Frequency
    Programmable From 24 Hz to 10.73 s and Duty
    Cycle From 0% to 99.6%
  • Four Hardware Address Pins Allow 14 TLC59108
    Devices to be Connected to the Same I2C Bus
  • Four Software-Programmable I2C Bus Addresses
    (One LED Group Call Address and Three LED
    Sub Call Addresses) Allow Groups of Devices to
    be Addressed at the Same Time in Any
    Combination. For Example, One Register Used for
    All Call, so That All the TLC59108 Devices on the
    I2C Bus Can be Addressed at the Same Time,
    and the Second Register Can be Used for Three
    Different Addresses so That One-Third of All
    Devices on the Bus Can be Addressed at the
    Same Time in a Group.
  • Software Enable and Disable for I2C Bus Address
  • Software Reset Feature (SWRST Call) Allows
    Device to be Reset Through I2C Bus
  • Up to 14 Possible Hardware-Adjustable Individual
    I2C Bus Addresses Per Device, So That Each
    Device Can Be Programmed
  • Open-Load/Overtemperature Detection Mode to
    Detect Individual LED Errors
  • Output State Change Programmable on the
    Acknowledge or the Stop Command to Update
    Outputs Byte by Byte or All at the Same Time
    (Default to Change on Stop)
  • Constant Output Current Adjusted Through an
    External Resistor (10mA to 120mA)
  • Maximum Output Voltage: 17 V
  • 25-MHz Internal Oscillator Requires No External
    Components
  • 1-MHz Fast Mode Plus Compatible I2C Bus
    Interface With 30-mA High Drive Capability on
    SDA Output for Driving High-Capacitive Buses
  • Internal Power-On Reset
  • Noise Filter on SCL/SDA Inputs
  • No Glitch on Power Up
  • Active-Low Reset
  • Supports Hot Insertion
  • 3.3-V or 5-V Supply Voltage

The TLC59108 is an I2C bus controlled 8-bit LED driver that is optimized for red/green/blue/amber (RGBA) color mixing and backlight applications.

Each LED output has its own 8-bit resolution (256 steps) fixed-frequency individual PWM controller that operates at 97 kHz, with a duty cycle that is adjustable from 0% to 99.6%. The individual PWM controller allows each LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) group PWM controller has both a fixed frequency of 190 Hz and an adjustable frequency between 24 Hz to once every 10.73 seconds, with a duty cycle that is adjustable from 0% to 99.6%. The group PWM controller dims or blinks all LEDs with the same value.

Each LED output can be off, on (no PWM control), or set at its individual PWM controller value at both individual and group PWM controller values.

Software programmable LED group and three Sub Call I2C bus addresses allow all or defined groups of TLC59108 devices to respond to a common I2C bus address, allowing for example, all red LEDs to be turned on or off at the same time or marquee chasing effect, thus minimizing I2C bus commands. Four hardware address pins allow up to 14 devices on the same bus.

The TLC59108 is an I2C bus controlled 8-bit LED driver that is optimized for red/green/blue/amber (RGBA) color mixing and backlight applications.

Each LED output has its own 8-bit resolution (256 steps) fixed-frequency individual PWM controller that operates at 97 kHz, with a duty cycle that is adjustable from 0% to 99.6%. The individual PWM controller allows each LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) group PWM controller has both a fixed frequency of 190 Hz and an adjustable frequency between 24 Hz to once every 10.73 seconds, with a duty cycle that is adjustable from 0% to 99.6%. The group PWM controller dims or blinks all LEDs with the same value.

Each LED output can be off, on (no PWM control), or set at its individual PWM controller value at both individual and group PWM controller values.

Software programmable LED group and three Sub Call I2C bus addresses allow all or defined groups of TLC59108 devices to respond to a common I2C bus address, allowing for example, all red LEDs to be turned on or off at the same time or marquee chasing effect, thus minimizing I2C bus commands. Four hardware address pins allow up to 14 devices on the same bus.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LP5009 ACTIVE 9-channel I2C constant-current RGB LED driver LP50xx is the new multi-channel family

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TLC59108 8-Bit Fm+ I2C-Bus Constant-Current LED Sink Driver datasheet (Rev. B) PDF | HTML 31 Jul 2015
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note How to Select a RGB LED Driver 08 Aug 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

EVMX777G-01-20-00 — J6Entry/RSP Infotainment (CPU+Display+JAMR3) Evaluation Module

The J6Entry/RSP EVM is an evaluation platform designed to speed up development efforts and reduce time to market for applications such as Infotainment, reconfigurable Digital Cluster or Integrated Digital Cockpit.

The main CPU board integrates these key peripherals such as Ethernet or HDMI, while (...)

Driver or library

TLC591XXSW-LINUX — Linux Driver for TLC591XX

The Linux driver supports the TLC591XX series of Constant-Current LED Sink Drivers. The Linux driver supports communication through the I2C bus and interfaces with the LED sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • tlc59116
  • (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
TSSOP (PW) 20 View options
VQFN (RGY) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos