TLC5948APWPR

ACTIVE

16-ch ES-PWM LED driver, 7-bit dot Cor, 7-bit global brightness, power Save Mode, Full diagnostics | PWP | 24 | -40 to 85

ACTIVE Custom reel may be available
Same as: TLC5948APWPR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC5948APWP ACTIVE
Package qty | Carrier 60 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TLC5948A

  • 16 Constant-Current Sink Output Channels
  • Sink Current Capability with Maximum DC and BC Data:
    • 2 mA to 45 mA (VCC ≤ 3.6 V)
    • 2 mA to 60 mA (VCC > 3.6 V)
  • Dot Correction (DC):
    • 7-Bit (128 Steps) with 0% to 100% Range
  • Global Brightness Control (BC):
    • 7-Bit (128 Steps) with 25% to 100% Range
  • Grayscale Control (GS) with Enhanced Spectrum or Conventional PWM:
    • 16-Bit (65,536 Steps)
  • LED Power-Supply Voltage: Up to 10 V
  • VCC: 3.0 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel: ±0.6% (typ), ±2% (max)
    • Device-to-Device: ±1% (typ), ±4% (max)
  • Data Transfer Rate: 33 MHz
  • Grayscale Control Clock: 33 MHz
  • Auto Display Repeat and Auto Data Refresh
  • Display Timing Reset
  • Power-Save Mode to Minimize VCC Current
  • LOD and LSD with Invisible Detection
    Mode (IDM)
  • Output Leakage Detection (OLD)
  • Current Reference Terminal Short Flag (ISF)
  • Thermal Shutdown (TSD) and Error Flag (TEF)
  • Pre-Thermal Warning (PTW)
  • Four-Channel Grouped Delay Switching to Prevent Inrush Current
  • Operating Temperature: –40°C to +85°C

Description for the TLC5948A

The TLC5948A is a 16-channel, constant-current sink LED driver. Each channel has an individually-adjustable, pulse width modulation (PWM) grayscale (GS) brightness control with 65,536 steps and 128 steps of constant-current dot correction (DC). DC adjusts brightness deviation between channels. All channels have a 128-step global brightness control (BC). BC adjusts brightness deviation with other LED drivers. GS, DC, and BC data are accessible with a serial interface port.

The TLC5948A has six error flags: LED open detection (LOD), LED short detection (LSD), output leakage detection (OLD), reference current terminal short flag detection (ISF), pre-thermal warning (PTW), and thermal error flag (TEF). The error detection results can be read with a serial interface port.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TLC5948APWP ACTIVE
Package qty | Carrier 60 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more