TLC5949DBQR

ACTIVE

16-channel, 12-bit ES-PWM, Full self-Diagnosis LED driver with 7-bit global BC LED Lamp | DBQ | 24 | -40 to 85

ACTIVE Custom reel may be available
Same as: TLC5949DBQR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DBQ) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the TLC5949

  • 16 Constant-Current Sink Output Channels
  • Sink Current Capability with
    Maximum BC Data: 2 mA to 45 mA
  • Global Brightness Control (BC):
    • 7-Bit (128 Steps) with 25% to 100% Range
  • Grayscale Control (GS) with Enhanced Spectrum or Conventional PWM:
    • 12-Bit (4096 Steps)
  • LED Power-Supply Voltage: Up to 10 V
  • VCC: 3.0 V to 3.6 V
  • Constant-Current Accuracy:
    • Channel-to-Channel: ±0.6% (typ), ±2% (max)
    • Device-to-Device: ±1% (typ), ±4% (max)
  • Data Transfer Rate: 33 MHz
  • Grayscale Control Clock: 33 MHz
  • Auto Display Repeat and Auto Data Refresh
  • Display Timing Reset
  • Power-Save Mode to Minimize VCC Current
  • LOD and LSD with Invisible Detection
    Mode (IDM)
  • Output Leakage Detection (OLD)
  • Current Reference Terminal Short Flag (ISF)
  • Thermal Shutdown (TSD) and Error Flag (TEF)
  • Pre-Thermal Warning (PTW)
  • Four-Channel Grouped Delay Switching to Prevent Inrush Current
  • Operating Temperature: –40°C to +85°C

Description for the TLC5949

The TLC5949 is a 16-channel, constant-current sink LED driver. Each channel has an individually-adjustable, pulse width modulation (PWM) grayscale (GS) brightness control with 4096 steps. All channels have a 128-step global brightness control (BC). BC adjusts brightness deviation with other LED drivers. GS and BC data are accessible with a serial interface port.

The TLC5949 has six error flags: LED open detection (LOD), LED short detection (LSD), output leakage detection (OLD), reference current terminal short flag detection (ISF), pre-thermal warning (PTW), and thermal error flag (TEF). The error detection results can be read with a serial interface port.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more