Home Power management LED drivers Automotive LED drivers

TLC6C5816-Q1

ACTIVE

Automotive power logic 16-bit Shift Register LED driver with diagnostics

TLC6C5816-Q1

ACTIVE

Product details

Number of channels 16 Topology Open drain Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 40 Iout (max) (A) 0.8 Features Fault Detection, LED Open Detection, LED Short to Ground Detection, Thermal Error Flag, Thermal shutdown
Number of channels 16 Topology Open drain Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 40 Iout (max) (A) 0.8 Features Fault Detection, LED Open Detection, LED Short to Ground Detection, Thermal Error Flag, Thermal shutdown
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125ºC Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H3A
    • Device CDM ESD Classification Level C6
    • Functional safety capable
      • Documentation available to aid functional safety system design
  • 16 Channels With Power DMOS Transistor Outputs
    • Open-Drain Outputs up to 50 mA per Channel
    • Output Voltage Maximum Rating: 45 V
    • Optimized Slew Rate for Reducing EMI
  • Serial Interface and PWM Inputs
    • Shift Register Compatible With TPIC6C596, TLC6C598-Q1, TLC6C5912-Q1
    • LED Status Read-back
    • 2 PWM Inputs for Group Dimming
  • Diagnostics and Protection
    • Configurable LED Open and Short Diagnostics
    • Overtemperature Protection
    • Serial-Interface Communication-Error Detection
    • Open-Drain Error Feedback
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125ºC Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H3A
    • Device CDM ESD Classification Level C6
    • Functional safety capable
      • Documentation available to aid functional safety system design
  • 16 Channels With Power DMOS Transistor Outputs
    • Open-Drain Outputs up to 50 mA per Channel
    • Output Voltage Maximum Rating: 45 V
    • Optimized Slew Rate for Reducing EMI
  • Serial Interface and PWM Inputs
    • Shift Register Compatible With TPIC6C596, TLC6C598-Q1, TLC6C5912-Q1
    • LED Status Read-back
    • 2 PWM Inputs for Group Dimming
  • Diagnostics and Protection
    • Configurable LED Open and Short Diagnostics
    • Overtemperature Protection
    • Serial-Interface Communication-Error Detection
    • Open-Drain Error Feedback

There are various LED indicators in automotive applications. Some applications such as hybrid instrument clusters and E-shifters have safety requirements which must have LED fault diagnostics; other applications such as HVAC panels only have an LED on-off control, which does not require LED diagnostics. To cover both applications, the TLC6C5816-Q1 device implements a flexible LED diagnostics function. By writing to the registers, the output channels can be configured with LED diagnostics features or without LED diagnostics features.

The TLC6C5816-Q1 device is a 16-bit shift register LED driver designed to support automotive LED applications. A built-in LED open and LED short diagnostic mechanism provides enhanced safety protection. The device contains 16 channels with power DMOS transistor outputs. Eight of the channels support LED fault diagnostics by configuring corresponding registers, the device can drive 16 channels without diagnostics or 8 channels with diagnostics. The diagnostics channels DIAGn must connect to DRAINn to realize LED diagnostics. A command error fault implies that a channel is configured for LED diagnostics but a register write command has turned on the channel at the same time. The device provides a cyclic redundancy check to verify register values in the shift registers. In read-back mode, the device provides 6 bits of the CRC remainder. The MCU can read back the CRC remainder and check if the remainder is correct to determine whether the communication loop between MCU and device is good.

There are various LED indicators in automotive applications. Some applications such as hybrid instrument clusters and E-shifters have safety requirements which must have LED fault diagnostics; other applications such as HVAC panels only have an LED on-off control, which does not require LED diagnostics. To cover both applications, the TLC6C5816-Q1 device implements a flexible LED diagnostics function. By writing to the registers, the output channels can be configured with LED diagnostics features or without LED diagnostics features.

The TLC6C5816-Q1 device is a 16-bit shift register LED driver designed to support automotive LED applications. A built-in LED open and LED short diagnostic mechanism provides enhanced safety protection. The device contains 16 channels with power DMOS transistor outputs. Eight of the channels support LED fault diagnostics by configuring corresponding registers, the device can drive 16 channels without diagnostics or 8 channels with diagnostics. The diagnostics channels DIAGn must connect to DRAINn to realize LED diagnostics. A command error fault implies that a channel is configured for LED diagnostics but a register write command has turned on the channel at the same time. The device provides a cyclic redundancy check to verify register values in the shift registers. In read-back mode, the device provides 6 bits of the CRC remainder. The MCU can read back the CRC remainder and check if the remainder is correct to determine whether the communication loop between MCU and device is good.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLC6C5912-Q1 ACTIVE Automotive power logic 12-bit Shift Register LED driver TLC6C5816-Q1 is 16 channels while TLC6C5912-Q1 is 12 channels and TLC6C598-Q1 is 8 channels

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TLC6C5816-Q1 Power Logic 16-Bit Shift Register LED Driver With Diagnostics datasheet (Rev. B) PDF | HTML 16 Jan 2020
Functional safety information Streamlining Functional Safety Certification in Automotive and Industrial 09 Jun 2020
White paper 簡化汽車及工業領域的功 能安全認證 09 Jun 2020
White paper 자동차 및 산업 분야의 기능적 안전성 인증 간소화 09 Jun 2020
Functional safety information TLC6C5816-Q1 Functional Safety FIT Rate and Failure Mode Distribution (Rev. A) 14 Feb 2020
EVM User's guide TLC6C5816EVM User's Guide 14 Sep 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLC6C5816EVM — TLC6C5816 16-Bit Shift Register LED Driver Evaluation Module

TLC6C5816EVM is designed to be controlled by TLC6C5816EVM GUI via USB2ANY communication tool. TLC6C5816EVM can be powered by Micro-USB supply, users can use a USB port to power the board easily. TLC6C5816EVM GUI is designed to demonstrate TLC6C5816-Q1 features which can support both single device (...)
User guide: PDF
Not available on TI.com
Simulation model

TLC6C5816 IBIS Model

SLAM341.ZIP (101 KB) - IBIS Model
Simulation model

TLC6C5816-Q1 Unencrypted PSpice Transient Model Package (Rev. B)

SLAM309B.ZIP (66 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01628 — Reference design for automotive cluster driver notification functions

This reference design implements power and driver notification functions typically found in an automotive instrument cluster. The design features reverse battery protection, a pre-boost stage to support cold-crank battery voltage conditions down to 3.5 volts, buck regulators for 3.3-V and 5-V (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
HTSSOP (PWP) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos