Product details

Protocols Catalog Rating Catalog Operating temperature range (°C) -40 to 85
Protocols Catalog Rating Catalog Operating temperature range (°C) -40 to 85
BGA (ZEL) 289 361 mm² 19 x 19
  • Four-Channel 600Mbps to 3.75Gbps Multi-Rate Transceiver
  • Supports 10GbE (XAUI), 1X/2X/10X Fibre Channel (FC), CPRI (x1/x2/x4), OBSAI (x1/x2/x4), and 1GbE (1000Base-X) Data Rates
  • Complete IEEE Compliant 10 GbE XGXS (XAUI) Compliant Core and 1000Base-X PCS Support
  • Supports Independent Channel SERDES Operation Modes in 8/10 Bit Data Modes (TBI and 8 Bit + Control)
  • Serial Side Transmit De-Emphasis and Receive Adaptive Equalization to Allow Extended Backplane Reach
  • Low Jitter LC Oscillator Jitter-Cleaner Allows use of Poor Quality REFCLK
  • Full Datapath Loopback Capability (Serial/Parallel Side)
  • Support PRBS 27-1 and 223 - 1 Gen/Verify. Support standard defined CJPAT, CRPAT, High and Low Frequency, and Mixed Freq Testing.
  • XGMII/GMII/RGMII: HSTL Class 1 I/O With On-Chip 50 Termination on Inputs/Outputs (1.5/1.8 V Power Supply)
  • XGMII/GMII/RGMII: Source And Data Centered I/O Timing Modes
  • Supports Jumbo Packet (9600 byte maximum) Operation.
  • XAUI Align Character Skew Support of 30 Bit Times at Chip Pins
  • MDIO: IEEE 802.3ae Clause 22 and Clause 45 Compliant Management Data Input / Output Interface Modes (Either 1.2 V or 2.5 V MDIO I/O)
  • 1.2 V Core, 1.5 V/1.8 V HSTL I/O Supply, and 2.5 V LVCMOS I/O Supply
  • JTAG: IEEE 1149.1/1149.6 Test Interface
  • ±200 ppm Clock Tolerance in XAUI TX and 1000Base-X/XAUI RX Datapaths
  • 90 nm Advanced CMOS Technology
  • Package: PBGA, 19×19mm, 289 Ball, 1mm Pitch
  • 1.3W Maximum Power Dissipation (1.5 V HSTL XAUI Mode, Input HSTL Termination Disabled)
  • Asymmetric RX/TX Rates Supported in Independent Channel Modes
  • Industrial Ambient Operating Temperature (–40°C to 85°C) at Full Rate
  • APPLICATIONS
    • Gigabit Ethernet links
    • CPRI/OBSAI Links
    • Point-to-Point High-Speed Backplane Links
  • Four-Channel 600Mbps to 3.75Gbps Multi-Rate Transceiver
  • Supports 10GbE (XAUI), 1X/2X/10X Fibre Channel (FC), CPRI (x1/x2/x4), OBSAI (x1/x2/x4), and 1GbE (1000Base-X) Data Rates
  • Complete IEEE Compliant 10 GbE XGXS (XAUI) Compliant Core and 1000Base-X PCS Support
  • Supports Independent Channel SERDES Operation Modes in 8/10 Bit Data Modes (TBI and 8 Bit + Control)
  • Serial Side Transmit De-Emphasis and Receive Adaptive Equalization to Allow Extended Backplane Reach
  • Low Jitter LC Oscillator Jitter-Cleaner Allows use of Poor Quality REFCLK
  • Full Datapath Loopback Capability (Serial/Parallel Side)
  • Support PRBS 27-1 and 223 - 1 Gen/Verify. Support standard defined CJPAT, CRPAT, High and Low Frequency, and Mixed Freq Testing.
  • XGMII/GMII/RGMII: HSTL Class 1 I/O With On-Chip 50 Termination on Inputs/Outputs (1.5/1.8 V Power Supply)
  • XGMII/GMII/RGMII: Source And Data Centered I/O Timing Modes
  • Supports Jumbo Packet (9600 byte maximum) Operation.
  • XAUI Align Character Skew Support of 30 Bit Times at Chip Pins
  • MDIO: IEEE 802.3ae Clause 22 and Clause 45 Compliant Management Data Input / Output Interface Modes (Either 1.2 V or 2.5 V MDIO I/O)
  • 1.2 V Core, 1.5 V/1.8 V HSTL I/O Supply, and 2.5 V LVCMOS I/O Supply
  • JTAG: IEEE 1149.1/1149.6 Test Interface
  • ±200 ppm Clock Tolerance in XAUI TX and 1000Base-X/XAUI RX Datapaths
  • 90 nm Advanced CMOS Technology
  • Package: PBGA, 19×19mm, 289 Ball, 1mm Pitch
  • 1.3W Maximum Power Dissipation (1.5 V HSTL XAUI Mode, Input HSTL Termination Disabled)
  • Asymmetric RX/TX Rates Supported in Independent Channel Modes
  • Industrial Ambient Operating Temperature (–40°C to 85°C) at Full Rate
  • APPLICATIONS
    • Gigabit Ethernet links
    • CPRI/OBSAI Links
    • Point-to-Point High-Speed Backplane Links

The TLK3134 is a flexible four-channel independently configurable serial transceiver. It can be configured to be compliant with the 10Gbps Ethernet XAUI specification. It can also be configured to be compliant with the 1000Base-X 1Gbps Ethernet Specification (Auto-Negotiation not supported). The TLK3134 provides high-speed bidirectional point-to-point data transmissions with up to 30 Gbps of raw data transmission capacity. The primary application of this device is in backplanes and front panel connections requiring 10Gbps connections over controlled impedance media of approximately 50. The transmission media can be printed circuit board (PCB) traces, copper cables or fiber-optical media. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling into the lines.

The TLK3134 performs the parallel-to-serial, serial-to-parallel conversion, and clock extraction functions for a physical layer interface. The TLK3134 provides a complete XGXS/PCS function defined in Clause 47/48 of the IEEE 802.3ae 10Gbps Ethernet standard. The TLK3134 also provides 1000Base-X (PCS) layer functionality described in Clause 36 of 802.3-2002. The serial transmitter is implemented using differential Current Mode Logic (CML) with integrated termination resistors.

The TLK3134 can be optionally configured as a XAUI or 10GFC transceiver. TLK3134 supports a 32-bit data path, 4-bit control, 10 Gigabit Media Independent Interface (XGMII) to the protocol device.

Many common applications may be enabled by way of externally available control pins. Detailed control of the TLK3134 on a per channel basis is available by way of accessing a register space of control bits available through a two-wire access port called the Management Data Input/Output (MDIO) interface.

The PCS (Physical Coding Sublayer) functions such as the CTC FIFO are designed to be compliant for an IEEE 802.3 XAUI or 1000Base-X PCS link. However, each of the PCS functions may be disabled or bypassed until the TLK3134 is operating at its most basic state, that of a simple four channel 10-bit SERDES suitable for a wide range of applications such as CPRI or OBSAI wireless infrastructure links.

The differential output swing for the TLK3134 is suitable for compliance with IEEE 802.3 XAUI links, which is also suitable for CPRI LV serial links. The TLK3134 provides for setting larger output signal swing suitable for CPRI HV links by setting an appropriate register bit available though MDIO.

The TLK3134 is a flexible four-channel independently configurable serial transceiver. It can be configured to be compliant with the 10Gbps Ethernet XAUI specification. It can also be configured to be compliant with the 1000Base-X 1Gbps Ethernet Specification (Auto-Negotiation not supported). The TLK3134 provides high-speed bidirectional point-to-point data transmissions with up to 30 Gbps of raw data transmission capacity. The primary application of this device is in backplanes and front panel connections requiring 10Gbps connections over controlled impedance media of approximately 50. The transmission media can be printed circuit board (PCB) traces, copper cables or fiber-optical media. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling into the lines.

The TLK3134 performs the parallel-to-serial, serial-to-parallel conversion, and clock extraction functions for a physical layer interface. The TLK3134 provides a complete XGXS/PCS function defined in Clause 47/48 of the IEEE 802.3ae 10Gbps Ethernet standard. The TLK3134 also provides 1000Base-X (PCS) layer functionality described in Clause 36 of 802.3-2002. The serial transmitter is implemented using differential Current Mode Logic (CML) with integrated termination resistors.

The TLK3134 can be optionally configured as a XAUI or 10GFC transceiver. TLK3134 supports a 32-bit data path, 4-bit control, 10 Gigabit Media Independent Interface (XGMII) to the protocol device.

Many common applications may be enabled by way of externally available control pins. Detailed control of the TLK3134 on a per channel basis is available by way of accessing a register space of control bits available through a two-wire access port called the Management Data Input/Output (MDIO) interface.

The PCS (Physical Coding Sublayer) functions such as the CTC FIFO are designed to be compliant for an IEEE 802.3 XAUI or 1000Base-X PCS link. However, each of the PCS functions may be disabled or bypassed until the TLK3134 is operating at its most basic state, that of a simple four channel 10-bit SERDES suitable for a wide range of applications such as CPRI or OBSAI wireless infrastructure links.

The differential output swing for the TLK3134 is suitable for compliance with IEEE 802.3 XAUI links, which is also suitable for CPRI LV serial links. The TLK3134 provides for setting larger output signal swing suitable for CPRI HV links by setting an appropriate register bit available though MDIO.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet 4 Channel Multi-Rate Transceiver datasheet (Rev. F) 17 Dec 2009
Technical article Get Connected: SerDes XAUI to SFI design 16 Jul 2014
User guide User's Guide for Sonic MDIO Software 26 Nov 2013
EVM User's guide TLK3134 XAUI Transceiver / 4 Channel Multi-Rate Tranceiver EVM User's Guide (Rev. A) 20 Nov 2013
White paper Implementing a CameraLink HS Interface Using the TLK3134 30 Mar 2012
Application note TLK313x/CDCM7005 Multi-hop Performance 01 Nov 2009
User guide TLK3134 XAUI Transceiver / 4 Channel Multi-Rate Tranceiver EVM User's Guide 20 May 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLK3134 IBIS Model Version 1.2

SLLM055.ZIP (252 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
BGA (ZEL) 289 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos