Product details

Number of channels (#) 1 Total supply voltage (Max) (+5V=5, +/-5V=10) 16 Total supply voltage (Min) (+5V=5, +/-5V=10) 2.7 Rail-to-rail In, Out GBW (Typ) (MHz) 3 Slew rate (Typ) (V/us) 2.4 Vos (offset voltage @ 25 C) (Max) (mV) 4.5 Iq per channel (Typ) (mA) 0.55 Vn at 1 kHz (Typ) (nV/rtHz) 39 Rating Military Operating temperature range (C) 25 to 25 Offset drift (Typ) (uV/C) 2 Input bias current (Max) (pA) 60 CMRR (Typ) (dB) 72 Output current (Typ) (mA) 7 Architecture CMOS
Number of channels (#) 1 Total supply voltage (Max) (+5V=5, +/-5V=10) 16 Total supply voltage (Min) (+5V=5, +/-5V=10) 2.7 Rail-to-rail In, Out GBW (Typ) (MHz) 3 Slew rate (Typ) (V/us) 2.4 Vos (offset voltage @ 25 C) (Max) (mV) 4.5 Iq per channel (Typ) (mA) 0.55 Vn at 1 kHz (Typ) (nV/rtHz) 39 Rating Military Operating temperature range (C) 25 to 25 Offset drift (Typ) (uV/C) 2 Input bias current (Max) (pA) 60 CMRR (Typ) (dB) 72 Output current (Typ) (mA) 7 Architecture CMOS
  • Rail-To-Rail Input/Output
  • Wide Bandwidth
  • High Slew Rate
  • Supply Voltage Range
  • Supply Current
  • Low Power Shutdown Mode
  • Input Noise Voltage
  • Input Bias Current

  • Rail-To-Rail Input/Output
  • Wide Bandwidth
  • High Slew Rate
  • Supply Voltage Range
  • Supply Current
  • Low Power Shutdown Mode
  • Input Noise Voltage
  • Input Bias Current

The TLV2371-DIE single supply operational amplifier provides rail-to-rail input and output capability. The TLV2371-DIE takes the minimum operating supply voltage down. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from (±8 V supplies down to ±1.35 V) a variety of rechargeable cells.

The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage operation making an ideal alternative for the TLV2371-DIE in battery-powered applications. The rail-to-rail input stage further increases its versatility.

The TLV2371-DIE single supply operational amplifier provides rail-to-rail input and output capability. The TLV2371-DIE takes the minimum operating supply voltage down. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from (±8 V supplies down to ±1.35 V) a variety of rechargeable cells.

The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage operation making an ideal alternative for the TLV2371-DIE in battery-powered applications. The rail-to-rail input stage further increases its versatility.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet Rail-to-Rail Input/Output Operational Amplifier with Shutdown datasheet 21 Mar 2014
Technical article What is an op amp? 21 Jan 2020
E-book Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. C) 30 Nov 2018
Technical article How to lay out a PCB for high-performance, low-side current-sensing designs 06 Feb 2018
Technical article Low-side current sensing for high-performance cost-sensitive applications 22 Jan 2018
Technical article Voltage and current sensing in HEV/EV applications 22 Nov 2017
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
lock = Requires export approval (1 minute)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
(TD) 0 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos