Top

Product details

Parameters

Number of channels (#) 1 Total supply voltage (Max) (+5V=5, +/-5V=10) 6 Total supply voltage (Min) (+5V=5, +/-5V=10) 2.7 Rail-to-rail In, Out GBW (Typ) (MHz) 6.4 Slew rate (Typ) (V/us) 1.6 Vos (offset voltage @ 25 C) (Max) (mV) 2 Iq per channel (Typ) (mA) 0.55 Vn at 1 kHz (Typ) (nV/rtHz) 11 Rating Automotive Operating temperature range (C) -40 to 125 Offset drift (Typ) (uV/C) 2 Features Shutdown Input bias current (Max) (pA) 14000 CMRR (Typ) (dB) 80 Output current (Typ) (mA) 80 Architecture Bipolar open-in-new Find other General-purpose op amps

Package | Pins | Size

TSSOP (PW) 8 19 mm² 3 x 6.4 open-in-new Find other General-purpose op amps

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • ESD Protection Exceeds 2000 V Per
    MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model C = 200 pF, R = 0)
  • Rail-to-Rail Output Swing
  • Gain Bandwidth Product: 6.4 MHz
  • Output Drive Capability: ±80-mA
  • Supply Current: 500 µA/Channel
  • Input Noise Voltage: 11 nV/√Hz
  • Slew Rate: 1.6 V/µs
  • Micropower Shutdown Mode (TLV2460-Q1 and TLV2463-Q1): 0.3 µA/Channel
  • Universal Operational Amplifier EVM
  • Available in Single, Dual, and Quad Versions

All trademarks are the property of their respective owners.

open-in-new Find other General-purpose op amps

Description

The devices in the TLV246x-Q1 family of low-power rail-to-rail input/output operational amplifiers are designed for battery management systems in HEV/EV and Powertrain, and lighting and roof module systems in body and lighting applications. The input common-mode voltage range extends beyond the supply rails for maximum dynamic range in low-voltage systems. The amplifier output has rail-to-rail performance with high-output-drive capability, solving one of the limitations of older rail-to-rail input/output operational amplifiers. This rail-to-rail dynamic range and high output drive make the TLV246x-Q1 designed for buffering analog-to-digital converters.

The operational amplifier has 6.4-MHz bandwidth and a 1.6-V/µs slew rate with only 500-µA supply current, which provides good ac performance with low-power consumption. Devices are available with an optional shutdown terminal, which places the amplifier in an ultra-low supply-current mode (IDD = 0.3 µA per channel). While in shutdown, the operational amplifier output is placed in a high-impedance state. DC applications are designed with an input noise voltage of 11 nV/√Hz and input offset voltage of 100 µV.

open-in-new Find other General-purpose op amps
Download

Technical documentation

= Top documentation for this product selected by TI
No results found. Please clear your search and try again. View all 6
Type Title Date
* Datasheet TLV246xx-Q1 Low-Power Rail-to-Rail Input/Output Operational Amplifiers With Shutdown datasheet (Rev. G) Feb. 21, 2018
Technical articles What is an op amp? Jan. 21, 2020
Technical articles How to lay out a PCB for high-performance, low-side current-sensing designs Feb. 06, 2018
Technical articles Low-side current sensing for high-performance cost-sensitive applications Jan. 22, 2018
Technical articles Voltage and current sensing in HEV/EV applications Nov. 22, 2017
E-book The Signal e-book: A compendium of blog posts on op amp design topics Mar. 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARD Download
10
Description

Speed up your op amp prototyping and testing with the DIP-Adapter-EVM, which provides a fast, easy and inexpensive way to interface with small, surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them directly to existing circuits.

The (...)

Features
  • Simplifies prototyping of SMT IC’s
  • Supports 6 common package types
  • Low Cost

Design tools & simulation

SIMULATION MODEL Download
SLOC068.ZIP (3 KB) - PSpice Model
SIMULATION TOOL Download
PSpice® for TI design and simulation tool
PSPICE-FOR-TI — PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Features
  • Leverages Cadence PSpice Technology
  • Preinstalled library with a suite of digital models to enable worst-case timing analysis
  • Dynamic updates ensure you have access to most current device models
  • Optimized for simulation speed without loss of accuracy
  • Supports simultaneous analysis of multiple products
  • (...)
SIMULATION TOOL Download
SPICE-based analog simulation program
TINA-TI TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
CALCULATION TOOL Download
Analog engineer's calculator
ANALOG-ENGINEER-CALC — The Analog Engineer’s Calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting op-amp gain with feedback (...)
Features
  • Expedites circuit design with analog-to-digital converters (ADCs) and digital-to-analog converters (DACs)
    • Noise calculations
    • Common unit translation
  • Solves common amplifier circuit design problems
    • Gain selections using standard resistors
    • Filter configurations
    • Total noise for common amplifier configurations
  • (...)

CAD/CAE symbols

Package Pins Download
TSSOP (PW) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Related videos