A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV7032 ACTIVE Dual nanopower comparator with push-pull output Lower power, lower offset, improved speed and lower 1 ku price

Product details

Number of channels 2 Output type Push-Pull Propagation delay time (µs) 6 Vs (max) (V) 5.5 Vs (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 15 Iq per channel (typ) (mA) 0.00085 Input bias current (±) (max) (nA) 0.01 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 125 Features Hysteresis, Internal Reference VICR (max) (V) 5.7 VICR (min) (V) -0.2
Number of channels 2 Output type Push-Pull Propagation delay time (µs) 6 Vs (max) (V) 5.5 Vs (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 15 Iq per channel (typ) (mA) 0.00085 Input bias current (±) (max) (nA) 0.01 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 125 Features Hysteresis, Internal Reference VICR (max) (V) 5.7 VICR (min) (V) -0.2
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DCN) 8 4.64 mm² 2.9 x 1.6
  • Very Low Supply Current: 0.8 µA (Typical)
  • Input Common-Mode Range: 200-mV Beyond Supply Rails
  • Supply Voltage: 1.8 V to 5.5 V
  • High Speed: 6 µs
  • Push-Pull CMOS Output Stage
  • Small Packages:
    • 5-Pin SOT-23 (Single)
    • 8-Pin SOT-23 (Dual)
  • Very Low Supply Current: 0.8 µA (Typical)
  • Input Common-Mode Range: 200-mV Beyond Supply Rails
  • Supply Voltage: 1.8 V to 5.5 V
  • High Speed: 6 µs
  • Push-Pull CMOS Output Stage
  • Small Packages:
    • 5-Pin SOT-23 (Single)
    • 8-Pin SOT-23 (Dual)

The TLV349x family of push-pull output comparators features a fast 6-µs response time and < 1.2-µA (maximum) nanopower capability, allowing operation from 1.8 V to 5.5 V. Input common-mode range beyond supply rails make the TLV349x an ideal choice for low-voltage applications.

Micro-sized packages provide options for portable and space-restricted applications. The single (TLV3491) is available in 5-pin SOT-23 and 8-pin SOIC packages. The dual (TLV3492) comes in 8-pin SOT-23 and SOIC packages. The quad (TLV3494) is available in both 14-pin TSSOP and SOIC packages.

The TLV349x is excellent for power-sensitive, low-voltage (two-cell) applications.

The TLV349x family of push-pull output comparators features a fast 6-µs response time and < 1.2-µA (maximum) nanopower capability, allowing operation from 1.8 V to 5.5 V. Input common-mode range beyond supply rails make the TLV349x an ideal choice for low-voltage applications.

Micro-sized packages provide options for portable and space-restricted applications. The single (TLV3491) is available in 5-pin SOT-23 and 8-pin SOIC packages. The dual (TLV3492) comes in 8-pin SOT-23 and SOIC packages. The quad (TLV3494) is available in both 14-pin TSSOP and SOIC packages.

The TLV349x is excellent for power-sensitive, low-voltage (two-cell) applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV349x 1.8-V, Nanopower, Push-Pull Output Comparator datasheet (Rev. E) PDF | HTML 29 Dec 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLV3492 PSpice Model

SBOM541.ZIP (36 KB) - PSpice Model
Simulation model

TLV3492 TINA-TI Reference Design

SBOM540.TSC (73 KB) - TINA-TI Reference Design
Simulation model

TLV3492 TINA-TI Spice Model

SBOM542.ZIP (5 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00998 — Energy Harvesting and Fault Indicator Subsystem for Overhead Fault Indicators Reference Design

This reference design shows multiple architectures for extending primary battery life using a secondary battery or supercapacitor with energy harvested from a current transformer (CT) or solar cells. Optimal power management is done using efficient LED drivers to drive series or parallel (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01385 — Energy Harvesting from Current Transformer with Super Capacitor for Fault Indicator Reference Design

Power management for the energy harvesting, energy buffering and back-up power is a key challenge in the fault indicator design. The TIDA-01385 introduces a circuit about harvesting energy from a current transformer for the system load of a fault indicator while storing the extra energy in a super (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SOIC (D) 8 View options
SOT-23 (DCN) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos