TLV5610IYZ 2.7V to 5.5V, 12-Bit Octal DAC in Wafer Chip Scale Package | TI.com

TLV5610IYZ (ACTIVE)

2.7V to 5.5V, 12-Bit Octal DAC in Wafer Chip Scale Package

 

Description

The TLV5610IYZ is the lead-free version of the TLV5610IYE, an eight-channel, 12-bit, voltage output digital-to-analog converter (DAC) with a flexible serial interface. The serial interface allows glueless interface to TMS320 and SPI, QSPI™, and Microwire™ serial ports. It is programmed with a 16-bit serial string containing four control and 12 data bits.

Additional features include a power-down mode, an LDAC input for simultaneous update of all eight DAC outputs, and a data output that can be used to cascade multiple devices.

The resistor string output voltage is buffered by a rail-to-rail output amplifier with a programmable settling time to allow the designer to optimize speed versus power dissipation. The buffered, high-impedance reference input can be connected to the supply voltage.

The TLV5610IYZ is implemented in a CMOS process and is available in a 20-terminal wafer chip-scale package (WCSP). The TLV5610IYZ is characterized for operation from -40°C to +85°C in a wire-bonded small outline (SO) package.

Features

  • Eight, 12-Bit, Voltage Output DACs in One Package
  • Pin-Compatible, Pb-Free, RoHS-Compliant Upgrade to the TLV5610IYE
  • Programmable Settling Time versus PowerConsumption:
    • 1µs in Fast Mode
    • 3µs in Slow Mode
  • Compatible With TMS320™ DSP Family and SPI™ Serial Ports
  • Differential and Single-Ended Analog Input/Output
  • Separate Software Control for ADC and DAC Power Down
  • Monotonic Over Temperature
  • Low Power Consumption:
    • 18mW in Slow Mode at 3V
    • 48mW in Fast Mode at 3V
  • Power Down Mode
  • Buffered, High-Impedance Reference Inputs
  • Data Output for Daisy-Chaining
  • APPLICATIONS
    • Digital Servo-Control Loops
    • Digital Offset and Gain Adjustment
    • Industrial Process Control
    • Machine and Motion Control Devices
    • Mass Storage Devices

TMS320 is a trademark of Texas Instruments, Inc.
SPI, QSPI are trademarks of Motorola, Inc.
Microwire is a trademark of National Semiconductor Corp.
All other trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Precision DACs (<=10MSPS)

 
Resolution (Bits)
Architecture
DAC channels
Interface
Output range (Max) (mA/V)
Output range (Min) (mA/V)
Settling Time (µs)
Output type
Reference: type
Rating
Operating temperature range (C)
Features
TLV5610IYZ
12    
String    
8    
SPI    
5.1    
0    
1    
Buffered Voltage    
Ext    
Catalog    
-40 to 85    
SDO
Small Size