Features for the TLV70018EVM-503
- Low Cost
- Stable with 0.1µF Ceramic Output Cap
- Low Power IQ = 29µA
- 2% Accuracy
- Low Output Noise, 55mVRMS (No Bypass Cap Required)
- Low PSRR, 80dB @ 1kHz
Description for the TLV70018EVM-503
The TLV70018EVM-503 facilitates evaluation of the TLV70018 200mA, low IQ, low dropout regulator in the DCK (2.0 x 2.1mm SC70-5) package.