TLV70033EVM-503 TLV70033 200mA Low-Iq Low-Dropout (LDO) Regulator Evaluation Module angled board image

TLV70033EVM-503

TLV70033 200-mA low-IQ low-dropout (LDO) regulator evaluation module

Pricing

Qty Price
+

Features for the TLV70033EVM-503

  • Low cost
  • Stable with a 0.1-µF ceramic output capacitor
  • Low power IQ of 29 µA
  • 2% accuracy
  • Low output noise of 55 mVRMS (no bypass capacitor needed)
  • Low PSRR of 80 dB at 1 kHz

Description for the TLV70033EVM-503

The TLV70033EVM-503 evaluation module (EVM) helps with evaluation of the TLV70033 200-mA, low quiescent current (IQ), low dropout (LDO) regulator in the DDC (2.9 x 2.9mm, 5-pin SOT-23) package with a 3.3-V output.

Pricing

Qty Price
+