TLV7011-2-3-41EVM - TLV7011 Micropower Comparator Dip Adaptor Evaluation Module (top board image)

TLV7011-2-3-41EVM

TLV7011 Micropower Comparator Dip Adaptor Evaluation Module

Pricing

Qty Price
+

Features for the TLV7011-2-3-41EVM

  • Wide Supply Voltage Range of 1.6 V to 5.5 V
  • Quiescent Supply Current of 5 µA
  • Low Propagation Delay of 260 ns
  • Rail-to-Rail Common-Mode Input Voltage
  • Internal Hysteresis (4 mV)
  • No Phase Reversal for Overdriven Inputs
  • –40°C to 125°C Operating Ambient Temperature

Description for the TLV7011-2-3-41EVM

The TLV7011-2-3-41EVM board is a DIP adaptor module which makes it easy to evaluate the <a href="https://www.ti.com/product/TLV7011">TLV7011</a>. TLV70x1 family uses an ultra small and leadless DPW package (0.8 x 0.8mm) . This adaptor EVM board converts it into a standard 8-pin DIP pinout. This EVM can also be useful for evaluating some of the performance characteristics of <a href="https://www.ti.com/product/TLV7021">TLV7021</a>, <a href="https://www.ti.com/product/TLV7031">TLV7031</a>, and <a href="https://www.ti.com/product/TLV7041">TLV7041</a>.

Pricing

Qty Price
+