Top

Product details

Parameters

Number of channels (#) 1 Output type Push-pull Propagation delay time (µs) 3 Vs (Max) (V) 6.5 Vs (Min) (V) 1.6 Vos (offset voltage @ 25 C) (Max) (mV) 8 Iq per channel (Typ) (mA) 0.000335 Input bias current (+/-) (Max) (nA) 0.002 Rail-to-rail In, Out Rating Catalog Operating temperature range (C) -40 to 125 Features Hysteresis, Small Size VICR (Max) (V) 6.6 VICR (Min) (V) 0 open-in-new Find other Comparators

Package | Pins | Size

SOT-23 (DBV) 5 5 mm² 2.9 x 1.6 SOT-SC70 (DCK) 5 4 mm² 2 x 2.1 X2SON (DPW) 5 1 mm² .8 x .8 open-in-new Find other Comparators

Features

  • Ultra-small X2SON, WSON, WQFN packages
  • Tiny SOT-23, SC70, VSSOP, and TSSOP packages
  • Wide supply voltage range of 1.6 V to 6.5 V
  • Quiescent supply current of 315 nA
  • Low propagation delay of 3 µs
  • Rail-to-rail common-mode input voltage
  • Internal hysteresis
  • Push-pull output (TLV703x)
  • Open-drain output (TLV704x)
  • No phase reversal for overdriven inputs
  • –40°C to 125°C Operating temperature

All trademarks are the property of their respective owners.

open-in-new Find other Comparators

Description

The TLV7031/TLV7041 (single-channel), TLV7032/42 (dual-channel), and TLV7034/44 (quad-channel) are low-voltage, nanoPower comparators. These devices are available in an ultra-small, leadless packages as well as standard 5-pin SC70, SOT-23, VSSOP, and TSSOP packages, making them applicable for space-critical designs like smartphones, smart meters, and other portable or battery-powered applications.

The TLV703x and TLV704x offer an excellent combination of speed and power, with a propagation delay of 3 µs and a quiescent supply current of 315 nA. The benefit of fast response time at nanoPower enables power-conscious systems to monitor and respond quickly to fault conditions. With an operating voltage range of 1.6 V to 6.5 V, these comparators are compatible with 3-V and 5-V systems.

The TLV703x and TLV704x also ensure no output phase inversion with overdriven inputs and internal hysteresis, so engineers can use this family of comparators for precision voltage monitoring in harsh, noisy environments where slow-moving input signals must be converted into clean digital outputs.

The TLV703x has a push-pull output stage capable of sinking and sourcing milliamps of current when controlling an LED or driving a capacitive load. The TLV704x has an open-drain output stage that can be pulled beyond VCC, making it appropriate for level translators and bipolar to single-ended converters.

open-in-new Find other Comparators
Download

Technical documentation

= Top documentation for this product selected by TI
No results found. Please clear your search and try again. View all 12
Type Title Date
* Datasheet TLV703x and TLV704x Small-Size, Nanopower, Low-Voltage Comparators datasheet (Rev. F) Jun. 26, 2020
Application notes Circuit for voltage monitoring in eCall telematics control units Jan. 16, 2020
Application notes Inverting comparator with hysteresis circuit (Rev. A) Aug. 15, 2019
Application notes Non-inverting comparator with hysteresis circuit (Rev. A) Aug. 15, 2019
Application notes Low-power, bidirectional current-sensing circuit (Rev. A) Feb. 18, 2019
Application notes GPIO Pins Power Signal Chain in Personal Electronics Running on Li-Ion Batteries Feb. 12, 2018
Application notes Headphone Jack Detection in Personal Electronics Using Comparators Feb. 09, 2018
Application notes Low Power Comparator for Signal Processing and Wake-Up Circuit in Smart Meters Dec. 21, 2017
Application notes Nano-Power Battery Monitoring in Personal Electronics Dec. 08, 2017
Application notes Designing and Manufacturing with TI's X2SON Packages Aug. 23, 2017
User guides TLV7011-2-3-41EVM User’s Guide Apr. 27, 2017
Technical articles Op Amps used as Comparators—is it okay? Mar. 14, 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARDS Download
document-generic User guide
Description

Speed up your op amp prototyping and testing with the DIP-Adapter-EVM, which provides a fast, easy and inexpensive way to interface with small, surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them directly to existing circuits.

The (...)

Features
  • Simplifies prototyping of SMT IC’s
  • Supports 6 common package types
  • Low Cost

Design tools & simulation

SIMULATION MODELS Download
SLVMC92.TSC (43 KB) - TINA-TI Reference Design
SIMULATION MODELS Download
SLVMC93A.TSC (12 KB) - TINA-TI Spice Model
SIMULATION MODELS Download
SLVMD83A.TSC (26 KB) - TINA-TI Reference Design
SIMULATION TOOLS Download
PSpice® for TI design and simulation tool
PSPICE-FOR-TI — PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Features
  • Leverages Cadence PSpice Technology
  • Preinstalled library with a suite of digital models to enable worst-case timing analysis
  • Dynamic updates ensure you have access to most current device models
  • Optimized for simulation speed without loss of accuracy
  • Supports simultaneous analysis of multiple products
  • (...)
SIMULATION TOOLS Download
SPICE-based analog simulation program
TINA-TI TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
document-generic User guide

CAD/CAE symbols

Package Pins Download
SC70 (DCK) 5 View options
SOT-23 (DBV) 5 View options
X2SON (DPW) 5 View options

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Related videos