Features for the TLV751-EVM
- Input voltage range: 1.5 V to 6 V
- Adjustable output voltage: 0.55 V to 5.5 V
- High output accuracy: 1.5% (maximum over temperature)
- IQ: 25 μA (typ)
- Built-in soft start with monotonic VOUT rise
Description for the TLV751-EVM
The TLV751 evaluation module (EVM) is a reference design for engineering demonstration and evaluation of the TLV751 device, which is a 500-mA, dual-channel, high-accuracy, adjustable, linear, low-dropout (LDO) regulator.