Features for the TLV803EA29EVM
- Package: 3-pin SOT-23
- Programmable reset delay
- Fixed delay
- Open-drain/push-pull output topology
Description for the TLV803EA29EVM
The TLV803EA29 evaluation module (EVM) is designed to evaluate the performance of the TLV803E device, which is a 3-pin voltage supervisor and reset IC. TLV803E offers operation up to 6 V, while maintaining low quiescent current of 2 µA (max) in addition to 2% maximum accuracy.
TLV803EA29EVM supports all device output topologies, and includes a shunt to place on jumper J1 for open-drain output variant. See the TLV803E data sheet for detailed information.